NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeStructures & Other Systems ComponentsOther Covers & SupportsNon-Metallic Covers & Supports226-9764: 300mm Long Extendable Stick Pad
Home
Structures & Other Systems ComponentsOther Covers & SupportsNon-Metallic Covers & Supports
226-9764: 300mm Long Extendable Stick Pad
226-9764: 300mm Long Extendable Stick Pad

Cat® 300mm Long Extendable Stick Pad

Brand: Cat

Product Images
226-9764: 300mm Long Extendable Stick Pad
226-9764: 300mm Long Extendable Stick Pad
226-9764: 300mm Long Extendable Stick Pad

Cat® 300mm Long Extendable Stick Pad

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

An Extendable Stick Pad is a cushioning element that acts as a barrier against impact, preventing damage and ensuring the stability of the structure of the extendable stick assembly. These pads include a pad and inserts that are designed to enhance grip and prevent movement or sliding.

Attributes:
• Provides optimum vibration dampening and load distribution
• Provided with two inserts to fit the fasteners of size M10

Applications:
An Extendable Stick Pad is used to support the extendable sticks.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

An Extendable Stick Pad is a cushioning element that acts as a barrier against impact, preventing damage and ensuring the stability of the structure of the extendable stick assembly. These pads include a pad and inserts that are designed to enhance grip and prevent movement or sliding.

Attributes:
• Provides optimum vibration dampening and load distribution
• Provided with two inserts to fit the fasteners of size M10

Applications:
An Extendable Stick Pad is used to support the extendable sticks.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 11.81
Overall Length (mm): 300
Overall Length (in): 11.8
Length (mm): 300
Overall Height (mm): 132
Thread: M10X1.9
Weight (kg): 0.5
Overall Height (in): 5.2
Weight (lb): 1.1
Thickness (mm): 20.4
Thickness (in): 0.8
Width (in): 5.2
Width (mm): 132
Units of MeasureUSMetric
Length (in): 11.81
Overall Length (mm): 300
Overall Length (in): 11.8
View More
Compatible Models
Compatible Models
Backhoe Loader
415416430450420XE420F2416E416F432E420E442E434E422E444E440420428E430F2416F2450E415F2450F420F430E430F
View More
Backhoe Loader
415416430450420XE420F2416E416F432E420E442E434E422E444E440420428E430F2416F2450E415F2450F420F430E430F
Warranty Information
Return Policy
Parts diagram for 226-9764
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
226-9764226-9764
217-1577217-1577
233-5169233-5169
View All Parts
Frequently bought together
226-9764
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
217-1577
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
233-5169
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
289-9426
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
287-5667
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
209-2435
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 226-9764
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 226-9764

An Extendable Stick Pad is a cushioning element that acts as a barrier against impact, preventing damage and ensuring the stability of the structure of the extendable stick assembly. These pads include a pad and inserts that are designed to enhance grip and prevent movement or sliding.

Attributes:
• Provides optimum vibration dampening and load distribution
• Provided with two inserts to fit the fasteners of size M10

Applications:
An Extendable Stick Pad is used to support the extendable sticks.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 226-9764

Units of Measure

USMetric
Length (in): 11.81
Overall Length (mm): 300
Overall Length (in): 11.8
Length (mm): 300
Overall Height (mm): 132
Thread: M10X1.9
Weight (kg): 0.5
Overall Height (in): 5.2
Weight (lb): 1.1
Thickness (mm): 20.4
Thickness (in): 0.8
Width (in): 5.2
Width (mm): 132
View More
Compatible Models for part number 226-9764

BACKHOE LOADER

415 416 430 450 420XE 420F2 416E 416F 432E 420E 442E 434E 422E 444E 440 420 428E 430F2 416F2 450E 415F2 450F 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert