NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsElectric Cab Operator ControlsCab Buttons & Knobs039-7601: 66.7mm Long Operator Control Knob
Home
CabsElectric Cab Operator ControlsCab Buttons & Knobs
039-7601: 66.7mm Long Operator Control Knob
039-7601: 66.7mm Long Operator Control Knob

Cat® Engine Operator Control Knob

Brand: Cat

fallback-image
039-7601: 66.7mm Long Operator Control Knob

Cat® Engine Operator Control Knob

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

An Engine Operator Control Knob is a component found on the dashboard or control panel of machinery. It serves as a user interface element that allows the operator to control various engine functions and settings.

Attributes:
• Ability to withstand exposure to various environmental conditions.
• Able to withstand regular use and repetitive adjustments without wear or deterioration.

Applications:
An Engine Operator Control Knob enables operators to adjust engine speed, control hydraulic systems, engage power modes, or select specific operational configurations for optimal performance and efficiency.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

An Engine Operator Control Knob is a component found on the dashboard or control panel of machinery. It serves as a user interface element that allows the operator to control various engine functions and settings.

Attributes:
• Ability to withstand exposure to various environmental conditions.
• Able to withstand regular use and repetitive adjustments without wear or deterioration.

Applications:
An Engine Operator Control Knob enables operators to adjust engine speed, control hydraulic systems, engage power modes, or select specific operational configurations for optimal performance and efficiency.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Power Package
C7
Wheel Tractor
613C II615C II611
Integrated Toolcarrier
IT18FIT38FIT24FIT28F
Engine
C15C18C32B INDUSTRIALC27 INDUSTRIALC13B
Soil Compactor
815F II815F
Locomotive Engine
C32
Petroleum Engine
C15C13C182016C11C273516C3512E3512C3512BC9C7C32
Wheel Dozer
814F II814F
Cold Planer
PR-1000CPR-1000PR-450PR-105PR-750B
Motor Grader
163H163H NA143H
Landfill Compactor
816F II816F
Wheel Loader
966F II918F924F988F960F980F988F II928F938F966F950F970F980F II950F II
Engine - Machine
C27
Industrial Engine
C-123508BC-15C-10C32C-16C9.3B3176CC73176BC93512B3516B3516C35083456C27C18C-93406E3126C11C13C15C9.33126B31963412E3408E
Windrow Elevator
WE-851B
Excavator
M325C
Petroleum Package
CX31-C9ICX31TH35-C13ICX31-C15ICX31-C11ITH35-C15ITH31-C9I
View More
Power Package
C7
Warranty Information
Return Policy
Parts diagram for 039-7601
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 039-7601
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 039-7601

An Engine Operator Control Knob is a component found on the dashboard or control panel of machinery. It serves as a user interface element that allows the operator to control various engine functions and settings.

Attributes:
• Ability to withstand exposure to various environmental conditions.
• Able to withstand regular use and repetitive adjustments without wear or deterioration.

Applications:
An Engine Operator Control Knob enables operators to adjust engine speed, control hydraulic systems, engage power modes, or select specific operational configurations for optimal performance and efficiency.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 039-7601

We are still working on adding a specification for this part.

Compatible Models for part number 039-7601

POWER PACKAGE

C7

WHEEL TRACTOR

613C II 615C II 611

INTEGRATED TOOLCARRIER

IT18F IT38F IT24F IT28F

ENGINE

C15 C18 C32B INDUSTRIAL C27 INDUSTRIAL C13B

SOIL COMPACTOR

815F II 815F

LOCOMOTIVE ENGINE

C32

PETROLEUM ENGINE

C15 C13 C18 2016 C11 C27 3516C 3512E 3512C 3512B C9 C7 C32

WHEEL DOZER

814F II 814F

COLD PLANER

PR-1000C PR-1000 PR-450 PR-105 PR-750B

MOTOR GRADER

163H 163H NA 143H

LANDFILL COMPACTOR

816F II 816F

WHEEL LOADER

966F II 918F 924F 988F 960F 980F 988F II 928F 938F 966F 950F 970F 980F II 950F II

ENGINE - MACHINE

C27

INDUSTRIAL ENGINE

C-12 3508B C-15 C-10 C32 C-16 C9.3B 3176C C7 3176B C9 3512B 3516B 3516C 3508 3456 C27 C18 C-9 3406E 3126 C11 C13 C15 C9.3 3126B 3196 3412E 3408E

WINDROW ELEVATOR

WE-851B

EXCAVATOR

M325C

PETROLEUM PACKAGE

CX31-C9I CX31 TH35-C13I CX31-C15I CX31-C11I TH35-C15I TH31-C9I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert