NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1728: 5.7 x 169.3mm 90A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
095-1728: 5.7 x 169.3mm 90A NBR O-Ring
095-1728: 5.7 x 169.3mm 90A NBR O-Ring

Cat® Rubber O-Ring Seal for Swivel and Stick Cylinders

Brand: Cat

Product Images
095-1728: 5.7 x 169.3mm 90A NBR O-Ring
095-1728: 5.7 x 169.3mm 90A NBR O-Ring
095-1728: 5.7 x 169.3mm 90A NBR O-Ring
095-1728: 5.7 x 169.3mm 90A NBR O-Ring
095-1728: 5.7 x 169.3mm 90A NBR O-Ring

Cat® Rubber O-Ring Seal for Swivel and Stick Cylinders

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 5.7
Cross Section Diameter (in): 0.224
Inside Diameter (mm): 169.3
Inside Diameter (in): 6.665
Polymer: NBR (Nitrile butadiene)
Material: NBR (90),NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Units of MeasureUSMetric
Cross Section Diameter (mm): 5.7
Cross Section Diameter (in): 0.224
Inside Diameter (mm): 169.3
View More
Compatible Models
Compatible Models
Crusher
CR20
Material Handler
MH3295MH3040M325D L MH
Forest Products
OTHER
Wheel Loader
962962K962M
Forestry Products
558568
Wheeled Excavator
M325C MHMH3040M325B
Mining Excavator
51305110B5130B
Log Loadr Forst Mach
558
Front Shovel
5080385C5090B
Shear-Demolition/Scrap
S25
Pulverizer
P16
Excavator
340325D FM385C L325D FM LL325B L330C LNE240CE110E240BEL300365C L375-A L558330D LN365C L MHE300385C L MH330C L568 FM LL336D L374F L374D L375-A390D390F374F568 FM350-A350-A L365B IIFM558E450330C FM330CMH3040390D L336D LN390F L325C FM336365B L385C FSM325D L MHEL240BEL240C330B LFM568350 L330B LN330D L365C385BE120E120BE240330D FM385CEL240365B
Mobile Hyd Power Unit
330D365C L385C385C L390F
View More
Crusher
CR20
Warranty Information
Return Policy
Parts diagram for 095-1728
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
095-1728095-1728
095-1633095-1633
156-0619156-0619
View All Parts
Frequently bought together
095-1728
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
095-1633
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
156-0619
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
198-2948
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1P-3704
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 095-1728
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 095-1728

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 095-1728

Units of Measure

USMetric
Cross Section Diameter (mm): 5.7
Cross Section Diameter (in): 0.224
Inside Diameter (mm): 169.3
Inside Diameter (in): 6.665
Polymer: NBR (Nitrile butadiene)
Material: NBR (90),NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
View More
Compatible Models for part number 095-1728

CRUSHER

CR20

MATERIAL HANDLER

MH3295 MH3040 M325D L MH

FOREST PRODUCTS

OTHER

WHEEL LOADER

962 962K 962M

FORESTRY PRODUCTS

558 568

WHEELED EXCAVATOR

M325C MH MH3040 M325B

MINING EXCAVATOR

5130 5110B 5130B

LOG LOADR FORST MACH

558

FRONT SHOVEL

5080 385C 5090B

SHEAR-DEMOLITION/SCRAP

S25

PULVERIZER

P16

EXCAVATOR

340 325D FM 385C L 325D FM LL 325B L 330C LN E240C E110 E240B EL300 365C L 375-A L 558 330D LN 365C L MH E300 385C L MH 330C L 568 FM LL 336D L 374F L 374D L 375-A 390D 390F 374F 568 FM 350-A 350-A L 365B II FM558 E450 330C FM 330C MH3040 390D L 336D LN 390F L 325C FM 336 365B L 385C FS M325D L MH EL240B EL240C 330B L FM568 350 L 330B LN 330D L 365C 385B E120 E120B E240 330D FM 385C EL240 365B

MOBILE HYD POWER UNIT

330D 365C L 385C 385C L 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert