Description: Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids.
Cross Section Width (in): 0.19
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 5.2
Cross Section Width (mm): 4.9
Material: Urethane Rubber,Polyurethane Plastic
Inside Diameter (mm): 141.1
Inside Diameter (in): 5.56
Cross Section Height (in): 0.21
Units of MeasureUSMetric
Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids.
Cross Section Width (in): 0.19
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
View More
Compatible Models
Compatible Models
Front Shovel
5080385C5090B
Excavator
375-A390D390F374F350-A385C L350-A L365B II390D L365C L390F L375-A L365B L385C FS365C L MH385C L MH350 L365C385B374F L385C374D L365B
Material Handler
MH3295
Mobile Hyd Power Unit
365C L385C390F385C L
View More
Front Shovel
5080385C5090B
Warranty Information
Return Policy
Parts diagram for 156-0619
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 156-0619
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 156-0619
Description: Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 156-0619
Units of Measure
USMetric
Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids.
Cross Section Width (in): 0.19
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 5.2
Cross Section Width (mm): 4.9
Material: Urethane Rubber,Polyurethane Plastic
Inside Diameter (mm): 141.1
Inside Diameter (in): 5.56
Cross Section Height (in): 0.21
View More
Compatible Models for part number 156-0619
FRONT SHOVEL
5080 385C 5090B
EXCAVATOR
375-A 390D 390F 374F 350-A 385C L 350-A L 365B II 390D L 365C L 390F L 375-A L 365B L 385C FS 365C L MH 385C L MH 350 L 365C 385B 374F L 385C 374D L 365B
MATERIAL HANDLER
MH3295
MOBILE HYD POWER UNIT
365C L 385C 390F 385C L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.