NEEMBA INTERNATIONAL LTD
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Search for part number or name
HomeGround Engaging ToolsWear PlatesHeel Plates100-4015: Bolt-On Heel Plate
Home
Ground Engaging ToolsWear PlatesHeel Plates
100-4015: Bolt-On Heel Plate
100-4015: Bolt-On Heel Plate

Cat® 65 mm Bolt-On Rectangular Heel Plate

Brand: Cat

Product Images
100-4015: Bolt-On Heel Plate
100-4015: Bolt-On Heel Plate
100-4015: Bolt-On Heel Plate
100-4015: Bolt-On Heel Plate
100-4015: Bolt-On Heel Plate

Cat® 65 mm Bolt-On Rectangular Heel Plate

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Related parts
7X-0428
7X-0428: 1 1/4''-7 x 4'' Hex Head Bolt
Contact Dealer
3K-9770
3K-9770: 1 1/4''-7 Hex Nut
Contact Dealer
4K-0684
4K-0684: 1 1/4" ID Steel Flat Washer
Contact Dealer
6V-8360
6V-8360: 1 1/4-7 Thread 115mm Long Plow Bolt
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert