NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components106-5121: Expansion Valve Assembly
Home
HydraulicsOther Hydraulic Components
106-5121: Expansion Valve Assembly
106-5121: Expansion Valve Assembly

Cat® Expansion Valve Assembly (Air Conditioner)

Brand: Cat

Product Images
106-5121: Expansion Valve Assembly
106-5121: Expansion Valve Assembly
106-5121: Expansion Valve Assembly
106-5121: Expansion Valve Assembly
106-5121: Expansion Valve Assembly

Cat® Expansion Valve Assembly (Air Conditioner)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat service parts offer simple repair and replacement of system components in Cat heavy-duty equipment. Proper installation is still required to return the system to full functionality.

Attributes:
• Expansion valve assembly consists of expansion valve and o-rings
• Port 1 Thread Size: 3/4-18
• Port 2 Thread Size: 3/4-18
• Port 3 Thread Size: 7/8-18
• Port 4 Thread Size: 5/8-18
• 2 bolt mount

Applications:
Used as needed to replace expansion valves for refrigerant control in air conditioning systems. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat service parts offer simple repair and replacement of system components in Cat heavy-duty equipment. Proper installation is still required to return the system to full functionality.

Attributes:
• Expansion valve assembly consists of expansion valve and o-rings
• Port 1 Thread Size: 3/4-18
• Port 2 Thread Size: 3/4-18
• Port 3 Thread Size: 7/8-18
• Port 4 Thread Size: 5/8-18
• 2 bolt mount

Applications:
Used as needed to replace expansion valves for refrigerant control in air conditioning systems. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 47.6
Height (mm): 36
Length (in): 3.49
Material: Alloy Aluminum
Operating Pressure (kPa): 369 (Maximum Outlet)
Width (in): 1.87
Length (mm): 88.8
Height (in): 1.41
Units of MeasureUSMetric
Width (mm): 47.6
Height (mm): 36
Length (in): 3.49
View More
Compatible Models
Compatible Models
Soil Compactor
815B825C
Backhoe Loader
446B426B436B428B416B438B
Wheel Dozer
814B824C
Landfill Compactor
816B826C
Wheel Loader
936F950GC950 GC
View More
Soil Compactor
815B825C
Warranty Information
Return Policy
Parts diagram for 106-5121
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 106-5121
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 106-5121

Description:
Cat service parts offer simple repair and replacement of system components in Cat heavy-duty equipment. Proper installation is still required to return the system to full functionality.

Attributes:
• Expansion valve assembly consists of expansion valve and o-rings
• Port 1 Thread Size: 3/4-18
• Port 2 Thread Size: 3/4-18
• Port 3 Thread Size: 7/8-18
• Port 4 Thread Size: 5/8-18
• 2 bolt mount

Applications:
Used as needed to replace expansion valves for refrigerant control in air conditioning systems. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 106-5121

Units of Measure

USMetric
Width (mm): 47.6
Height (mm): 36
Length (in): 3.49
Material: Alloy Aluminum
Operating Pressure (kPa): 369 (Maximum Outlet)
Width (in): 1.87
Length (mm): 88.8
Height (in): 1.41
View More
Compatible Models for part number 106-5121

SOIL COMPACTOR

815B 825C

BACKHOE LOADER

446B 426B 436B 428B 416B 438B

WHEEL DOZER

814B 824C

LANDFILL COMPACTOR

816B 826C

WHEEL LOADER

936F 950GC 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert