NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab HVAC SystemsOther Cab HVAC Components106-7607: Heater Assembly
Home
CabsCab HVAC SystemsOther Cab HVAC Components
106-7607: Heater Assembly
106-7607: Heater Assembly

Cat® Cab Heater Assembly

Brand: Cat

Product Images
106-7607: Heater Assembly
106-7607: Heater Assembly

Cat® Cab Heater Assembly

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat heater assemblies condition air for the operator compartment using heated engine coolant. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Heater assembly includes bracket assembly, coil, case, fan, cover, plates, motor, and hardware
• 3 Pin DT
• Volts: 24V

Application:
Heater assemblies are used in Cat heavy-duty equipment with evaporators to stabilize air temperature for operator comfort. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat heater assemblies condition air for the operator compartment using heated engine coolant. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Heater assembly includes bracket assembly, coil, case, fan, cover, plates, motor, and hardware
• 3 Pin DT
• Volts: 24V

Application:
Heater assemblies are used in Cat heavy-duty equipment with evaporators to stabilize air temperature for operator comfort. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Width (in): 8.75
Overall Height (in): 8
Material: Sealants / Adhesives Adhesive
Overall Length (in): 9.88
Overall Width (mm): 222.3
Overall Height (mm): 203.2
Overall Length (mm): 250.9
Units of MeasureUSMetric
Overall Width (in): 8.75
Overall Height (in): 8
Material: Sealants / Adhesives Adhesive
View More
Compatible Models
Compatible Models
Wheel Loader
988F II988F992D
View More
Wheel Loader
988F II988F992D
Warranty Information
Return Policy
Parts diagram for 106-7607
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 106-7607
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 106-7607

Description:
Cat heater assemblies condition air for the operator compartment using heated engine coolant. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Heater assembly includes bracket assembly, coil, case, fan, cover, plates, motor, and hardware
• 3 Pin DT
• Volts: 24V

Application:
Heater assemblies are used in Cat heavy-duty equipment with evaporators to stabilize air temperature for operator comfort. Consult your owner's manual or contact your local Cat dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 106-7607

Units of Measure

USMetric
Overall Width (in): 8.75
Overall Height (in): 8
Material: Sealants / Adhesives Adhesive
Overall Length (in): 9.88
Overall Width (mm): 222.3
Overall Height (mm): 203.2
Overall Length (mm): 250.9
View More
Compatible Models for part number 106-7607

WHEEL LOADER

988F II 988F 992D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert