Description: Cat passive speed sensors do not require any external electrical power supply. The output signal is an alternating current and the waveform function of the actuator is generally sinusoidal in nature. Voltage and frequency are both proportional to the surface speed of the actuator as it passes the sensor’s pole piece. Nylon is injected through the housing to mold over the magnet and coil.
Attributes: • Low output • Available in several fixed nose lengths as well as adjustable depth housings (with jam nut)
Applications: • High position accuracy, NOT recommended for use in applications <100 rpm • Lower output voltage • Typical applications include crank, timing, TC, TIS, and intermediate transmission speed sensors
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat passive speed sensors do not require any external electrical power supply. The output signal is an alternating current and the waveform function of the actuator is generally sinusoidal in nature. Voltage and frequency are both proportional to the surface speed of the actuator as it passes the sensor’s pole piece. Nylon is injected through the housing to mold over the magnet and coil.
Attributes: • Low output • Available in several fixed nose lengths as well as adjustable depth housings (with jam nut)
Applications: • High position accuracy, NOT recommended for use in applications <100 rpm • Lower output voltage • Typical applications include crank, timing, TC, TIS, and intermediate transmission speed sensors
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Thread Length (mm): 59.5
Material: Stainless Steel
Overall Length (in): 3.26
Wire Length (in): 5.91
External Thread Size: M16 x 1.5
Overall Length (mm): 82.68
Wire Length (mm): 150
Thread Length (in): 2.34
Units of MeasureUSMetric
Thread Length (mm): 59.5
Material: Stainless Steel
Overall Length (in): 3.26
View More
Compatible Models
Compatible Models
Generator Set
C4.4DE110EC6.6C7.1 GENXQP60C2.2DE18E3C4.4C7.1 GEN SC2.2XQP150C1.1DE9.5C175-203056C7.1DE200EC4.4DE55E23054C175-16C3.3 GEN SD20C1.1C7.1C7.1DE150EC4.4DE88E0C6.6DE150EC4.4DE65E3C4.4DE88E3C1.5C3.3C3.3DE33E3C3.3DE50E0C3.3DE50E2C3.3DE33E0C7.1DE150E0XQP30C4.4 GEN SXQP100C4.4DE110E2
C4.4DE110EC6.6C7.1 GENXQP60C2.2DE18E3C4.4C7.1 GEN SC2.2XQP150C1.1DE9.5C175-203056C7.1DE200EC4.4DE55E23054C175-16C3.3 GEN SD20C1.1C7.1C7.1DE150EC4.4DE88E0C6.6DE150EC4.4DE65E3C4.4DE88E3C1.5C3.3C3.3DE33E3C3.3DE50E0C3.3DE50E2C3.3DE33E0C7.1DE150E0XQP30C4.4 GEN SXQP100C4.4DE110E2
Warranty Information
Return Policy
Parts diagram for 116-6680
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 116-6680
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 116-6680
Description: Cat passive speed sensors do not require any external electrical power supply. The output signal is an alternating current and the waveform function of the actuator is generally sinusoidal in nature. Voltage and frequency are both proportional to the surface speed of the actuator as it passes the sensor’s pole piece. Nylon is injected through the housing to mold over the magnet and coil.
Attributes: • Low output • Available in several fixed nose lengths as well as adjustable depth housings (with jam nut)
Applications: • High position accuracy, NOT recommended for use in applications <100 rpm • Lower output voltage • Typical applications include crank, timing, TC, TIS, and intermediate transmission speed sensors
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 116-6680
Units of Measure
USMetric
Thread Length (mm): 59.5
Material: Stainless Steel
Overall Length (in): 3.26
Wire Length (in): 5.91
External Thread Size: M16 x 1.5
Overall Length (mm): 82.68
Wire Length (mm): 150
Thread Length (in): 2.34
View More
Compatible Models for part number 116-6680
GENERATOR SET
C4.4DE110E C6.6 C7.1 GEN XQP60 C2.2DE18E3 C4.4 C7.1 GEN S C2.2 XQP150 C1.1DE9.5 C175-20 3056 C7.1DE200E C4.4DE55E2 3054 C175-16 C3.3 GEN S D20 C1.1 C7.1 C7.1DE150E C4.4DE88E0 C6.6DE150E C4.4DE65E3 C4.4DE88E3 C1.5 C3.3 C3.3DE33E3 C3.3DE50E0 C3.3DE50E2 C3.3DE33E0 C7.1DE150E0 XQP30 C4.4 GEN S XQP100 C4.4DE110E2
INTEGRATED TOOLCARRIER
IT14G IT14G2
ENGINE
C175-16
PETROLEUM ENGINE
C175-16
LOCOMOTIVE ENGINE
C175-16 C175-20
OFF HIGHWAY TRUCK
794 AC 793F 798 AC 793 798 796 AC
WHEEL LOADER
924G 924GZ
COMPACT WHEEL LOADER
920K 914 914K 914G 910K 914G2 920
FORWARDER
554
TRACK-TYPE TRACTOR
D5K LGP D4K LGP D5K XL D3K XL D4K XL D3K LGP
ASPHALT PAVER
BG-230D AP-650B AP-800D BG-225C
MARINE ENGINE
C4.4 C175-16
INDUSTRIAL ENGINE
C175-16
TRUCK
793F AC 793F CMD 797 793F OEM 793F XQ 795F XQ 797F 793F 795F AC 794 AC 797B
EXCAVATOR
M312 M315
VIBRATORY COMPACTOR
CD-54 CB-634D CB-64 CB-534D CB-54 CB-434D CB-564D
ENGINE - GENERATOR SET
C7.1DE200E C3.3DE50E0 C1.5DE13.5
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.