NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals118-8276: 3.22mm Thick Steel Shim Pack
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
118-8276: 3.22mm Thick Steel Shim Pack
118-8276: 3.22mm Thick Steel Shim Pack

Shim Pack

Brand: Cat

Product Images
118-8276: 3.22mm Thick Steel Shim Pack
118-8276: 3.22mm Thick Steel Shim Pack
118-8276: 3.22mm Thick Steel Shim Pack
118-8276: 3.22mm Thick Steel Shim Pack
118-8276: 3.22mm Thick Steel Shim Pack

Shim Pack

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:
• Shim pack consists of 11 shims 0.05 MM (0.001 IN) thick; 8 shims 0.15 MM (0.005 IN) thick; 1 shim 0.75 MM (0.029 IN) thick
• For use with 7/16-14 IN Hardware

Application:

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:
• Shim pack consists of 11 shims 0.05 MM (0.001 IN) thick; 8 shims 0.15 MM (0.005 IN) thick; 1 shim 0.75 MM (0.029 IN) thick
• For use with 7/16-14 IN Hardware

Application:

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Thickness (mm): 2.5
Overall Thickness (in): 0.098
Outside Diameter (mm): 155.4
Outside Diameter (in): 6.118
Material: Shim Steel,Carbon Steel
Inside Diameter (mm): 100.1
Inside Diameter (in): 3.94
Hole Size (mm): 14
Hole Size (in): 0.551
Units of MeasureUSMetric
Overall Thickness (mm): 2.5
Overall Thickness (in): 0.098
Outside Diameter (mm): 155.4
View More
Compatible Models
Compatible Models
Wheel Skidder
535C535B545C525C525B545
Industrial Tractor
HA871TK381TK371
Integrated Toolcarrier
IT62G IIIT62GIT62H
Wheel Feller Buncher
HA770TK370TK380HA870
Soil Compactor
825825K815K815
Wheel Dozer
814K814824824K
Landfill Compactor
816K816826K826
Wheel Loader
972G II972M XE962M Z962966M XE972G962G II966972H972K972M972972L972XE950M Z966 GC972 XE814K966 XE966XE966K XE950G II966H966G950G962H966L962G966K950H966M950K962L962K966G II950M950950L962M
View More
Wheel Skidder
535C535B545C525C525B545
Warranty Information
Return Policy
Parts diagram for 118-8276
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert