NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components135-4063: 4 Holes Mounting Auxiliary Hydraulic Flange
Home
HydraulicsOther Hydraulic Components
135-4063: 4 Holes Mounting Auxiliary Hydraulic Flange
135-4063: 4 Holes Mounting Auxiliary Hydraulic Flange

Flange Adapter (4 Bolt)

Brand: Cat

Product Images
135-4063: 4 Holes Mounting Auxiliary Hydraulic Flange
135-4063: 4 Holes Mounting Auxiliary Hydraulic Flange
135-4063: 4 Holes Mounting Auxiliary Hydraulic Flange
135-4063: 4 Holes Mounting Auxiliary Hydraulic Flange
135-4063: 4 Holes Mounting Auxiliary Hydraulic Flange

Flange Adapter (4 Bolt)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Flange Connectors and Flange Clamps are held to the highest standards of quality, reliability and durability. These flange components are manufactured to exacting tolerances to ensure leak free connections. Each Cat Flange Connector and Flange Clamp is designed to meet or exceed industry standards for operating pressure, cyclic loading, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying tube and hose connecting components
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Flange component construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Flange connectors and flange clamps are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Flange Connectors and Flange Clamps are held to the highest standards of quality, reliability and durability. These flange components are manufactured to exacting tolerances to ensure leak free connections. Each Cat Flange Connector and Flange Clamp is designed to meet or exceed industry standards for operating pressure, cyclic loading, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying tube and hose connecting components
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Flange component construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Flange connectors and flange clamps are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Flange Type: One Piece
Connector Type: 4 Bolt Flange
Material: Not specified,Alloy Zinc,Carbon Steel,Structural Steel
Thread: Not specified
Hole Size (mm): Not specified
Length (mm): Not specified
Width (mm): Not specified
Flange Thickness (mm): Not specified
Distance Between Flange Holes (mm): Not specified
Hole Size (in): Not specified
Length (in): Not specified
Width (in): Not specified
Flange Thickness (in): Not specified
Distance Between Flange Holes (in): Not specified
Units of MeasureUSMetric
Flange Type: One Piece
Connector Type: 4 Bolt Flange
Material: Not specified,Alloy Zinc,Carbon Steel,Structural Steel
View More
Compatible Models
Compatible Models
Excavator
336E LN340320E L320D2 GC322B L336E LH336 GC328D LCR336D2 XE325B L329D L325D L320B320C320D320D LN320E336D324D336E324E336F320E LRR323E L323D2 L320D2320D3336D2 L320D LRR330D LN329E LN330C L321D LCR324E L326F L336F L336D L323E SA320E LN323D336D2320B N320D L330F320B L568 FM330D2336E LNH325323E LN320B LU329E L325C L329D2 L330B323D SA330D320D RR322B320D2 L322C323D3323D S329D2323D L330D2 L336D2 L XE336323D LN323D2324E LN329D329E325B330B L324D L330D L321C336E L325C325D320E RR320B U321B
View More
Excavator
336E LN340320E L320D2 GC322B L336E LH336 GC328D LCR336D2 XE325B L329D L325D L320B320C320D320D LN320E336D324D336E324E336F320E LRR323E L323D2 L320D2320D3336D2 L320D LRR330D LN329E LN330C L321D LCR324E L326F L336F L336D L323E SA320E LN323D336D2320B N320D L330F320B L568 FM330D2336E LNH325323E LN320B LU329E L325C L329D2 L330B323D SA330D320D RR322B320D2 L322C323D3323D S329D2323D L330D2 L336D2 L XE336323D LN323D2324E LN329D329E325B330B L324D L330D L321C336E L325C325D320E RR320B U321B
Warranty Information
Return Policy
Parts diagram for 135-4063
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 135-4063
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 135-4063

Description:
Cat® Flange Connectors and Flange Clamps are held to the highest standards of quality, reliability and durability. These flange components are manufactured to exacting tolerances to ensure leak free connections. Each Cat Flange Connector and Flange Clamp is designed to meet or exceed industry standards for operating pressure, cyclic loading, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying tube and hose connecting components
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Flange component construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Flange connectors and flange clamps are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 135-4063

Units of Measure

USMetric
Flange Type: One Piece
Connector Type: 4 Bolt Flange
Material: Not specified,Alloy Zinc,Carbon Steel,Structural Steel
Thread: Not specified
Hole Size (mm): Not specified
Length (mm): Not specified
Width (mm): Not specified
Flange Thickness (mm): Not specified
Distance Between Flange Holes (mm): Not specified
Hole Size (in): Not specified
Length (in): Not specified
Width (in): Not specified
Flange Thickness (in): Not specified
Distance Between Flange Holes (in): Not specified
View More
Compatible Models for part number 135-4063

EXCAVATOR

336E LN 340 320E L 320D2 GC 322B L 336E LH 336 GC 328D LCR 336D2 XE 325B L 329D L 325D L 320B 320C 320D 320D LN 320E 336D 324D 336E 324E 336F 320E LRR 323E L 323D2 L 320D2 320D3 336D2 L 320D LRR 330D LN 329E LN 330C L 321D LCR 324E L 326F L 336F L 336D L 323E SA 320E LN 323D 336D2 320B N 320D L 330F 320B L 568 FM 330D2 336E LNH 325 323E LN 320B LU 329E L 325C L 329D2 L 330B 323D SA 330D 320D RR 322B 320D2 L 322C 323D3 323D S 329D2 323D L 330D2 L 336D2 L XE 336 323D LN 323D2 324E LN 329D 329E 325B 330B L 324D L 330D L 321C 336E L 325C 325D 320E RR 320B U 321B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert