NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home509-5818: 190mm Long Grease Gun Mount Plate
Home509-5818: 190mm Long Grease Gun Mount Plate
509-5818: 190mm Long Grease Gun Mount Plate

Cat® 190mm Long Grease Gun Mount Plate used on Hood

Brand: Cat

Product Images
509-5818: 190mm Long Grease Gun Mount Plate
509-5818: 190mm Long Grease Gun Mount Plate
509-5818: 190mm Long Grease Gun Mount Plate
509-5818: 190mm Long Grease Gun Mount Plate
509-5818: 190mm Long Grease Gun Mount Plate

Cat® 190mm Long Grease Gun Mount Plate used on Hood

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Grease Gun Mount Plate is a component used to mount the Grease Gun in the Hood assembly. The plate is typically made of durable material, such as metal, and consists of a plate and weld nuts that are welded together to fit with the Hood. The mounting plate provides a secure mount for the Grease Gun and helps to ensure that it stays in place over time. The design may vary depending on the type of gun being used.

Attributes:
• Provided with 2 mounting holes and 2 weld nuts to fit the fastener of size M12.
• Provides a secure fit to the flashing plate.
• High strength and wear resistance.

Applications:
A Grease Gun Mount Plate is used to hold and secure the Grease Gun in the Hood.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Grease Gun Mount Plate is a component used to mount the Grease Gun in the Hood assembly. The plate is typically made of durable material, such as metal, and consists of a plate and weld nuts that are welded together to fit with the Hood. The mounting plate provides a secure mount for the Grease Gun and helps to ensure that it stays in place over time. The design may vary depending on the type of gun being used.

Attributes:
• Provided with 2 mounting holes and 2 weld nuts to fit the fastener of size M12.
• Provides a secure fit to the flashing plate.
• High strength and wear resistance.

Applications:
A Grease Gun Mount Plate is used to hold and secure the Grease Gun in the Hood.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 2.36
Material: Steel,Alloy Mixed: Metal,Alloy Zinc
Overall Height (mm): 60
Overall Length (in): 7.48
Overall Length (mm): 190
Overall Width (in): 4.72
Thread Size (mm): M12X1.75 (2X)
Overall Width (mm): 120
Weight (kg): 0.57
Weight (lb): 1.25
Units of MeasureUSMetric
Overall Height (in): 2.36
Material: Steel,Alloy Mixed: Metal,Alloy Zinc
Overall Height (mm): 60
View More
Compatible Models
Compatible Models
Excavator
320320 GC336323336 GC
View More
Excavator
320320 GC336323336 GC
Warranty Information
Return Policy
Parts diagram for 509-5818
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 509-5818
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 509-5818

A Grease Gun Mount Plate is a component used to mount the Grease Gun in the Hood assembly. The plate is typically made of durable material, such as metal, and consists of a plate and weld nuts that are welded together to fit with the Hood. The mounting plate provides a secure mount for the Grease Gun and helps to ensure that it stays in place over time. The design may vary depending on the type of gun being used.

Attributes:
• Provided with 2 mounting holes and 2 weld nuts to fit the fastener of size M12.
• Provides a secure fit to the flashing plate.
• High strength and wear resistance.

Applications:
A Grease Gun Mount Plate is used to hold and secure the Grease Gun in the Hood.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 509-5818

Units of Measure

USMetric
Overall Height (in): 2.36
Material: Steel,Alloy Mixed: Metal,Alloy Zinc
Overall Height (mm): 60
Overall Length (in): 7.48
Overall Length (mm): 190
Overall Width (in): 4.72
Thread Size (mm): M12X1.75 (2X)
Overall Width (mm): 120
Weight (kg): 0.57
Weight (lb): 1.25
View More
Compatible Models for part number 509-5818

EXCAVATOR

320 320 GC 336 323 336 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert