NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainSteeringOther Steering Components135-5264: Steering Linkage Arm
Home
DrivetrainSteeringOther Steering Components
135-5264: Steering Linkage Arm
135-5264: Steering Linkage Arm

Cat® Arm-Steering

Brand: Cat

Product Images
135-5264: Steering Linkage Arm
135-5264: Steering Linkage Arm
135-5264: Steering Linkage Arm
135-5264: Steering Linkage Arm
135-5264: Steering Linkage Arm

Cat® Arm-Steering

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Critical component for the steering link group. Provides mounting for the steering linkage and the steering cylinder.

Attributes:
• Steering arm for heavy duty use
• Hardened steel forging
• Tapered Bore Inside Diameter (2x): 45 mm (1.771 in)
• Mounts with 1 inch hardware

Application:
Used in vehicle steering systems on heavy duty Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Critical component for the steering link group. Provides mounting for the steering linkage and the steering cylinder.

Attributes:
• Steering arm for heavy duty use
• Hardened steel forging
• Tapered Bore Inside Diameter (2x): 45 mm (1.771 in)
• Mounts with 1 inch hardware

Application:
Used in vehicle steering systems on heavy duty Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (mm): 172
Overall Length (mm): 383.9
Overall Width (mm): 255
Overall Height (in): 6.771
Overall Length (in): 15.114
Overall Width (in): 10.039
Material: Boron Steel
Units of MeasureUSMetric
Overall Height (mm): 172
Overall Length (mm): 383.9
Overall Width (mm): 255
View More
Compatible Models
Compatible Models
Off-Highway Truck
D10R
Quarry Truck
773E775D775B
Truck
773E775G773D775F773G773F773G LRC775G OEM775G LRC773G OEM775E773B775D
Tractor
772B
Off Highway Truck
775773
View More
Off-Highway Truck
D10R
Warranty Information
Return Policy
Parts diagram for 135-5264
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 135-5264
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 135-5264

Description:
Critical component for the steering link group. Provides mounting for the steering linkage and the steering cylinder.

Attributes:
• Steering arm for heavy duty use
• Hardened steel forging
• Tapered Bore Inside Diameter (2x): 45 mm (1.771 in)
• Mounts with 1 inch hardware

Application:
Used in vehicle steering systems on heavy duty Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 135-5264

Units of Measure

USMetric
Overall Height (mm): 172
Overall Length (mm): 383.9
Overall Width (mm): 255
Overall Height (in): 6.771
Overall Length (in): 15.114
Overall Width (in): 10.039
Material: Boron Steel
View More
Compatible Models for part number 135-5264

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

773E 775D 775B

TRUCK

773E 775G 773D 775F 773G 773F 773G LRC 775G OEM 775G LRC 773G OEM 775E 773B 775D

TRACTOR

772B

OFF HIGHWAY TRUCK

775 773

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert