NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsTerminal Blocks138-8367: Control Panel Contact Block
Home
Electrical & ElectronicsTerminal Blocks
138-8367: Control Panel Contact Block
138-8367: Control Panel Contact Block

Cat® Contact Block for Electronic Modular Control Panel

Brand: Cat

Product Images
138-8367: Control Panel Contact Block
138-8367: Control Panel Contact Block
138-8367: Control Panel Contact Block
138-8367: Control Panel Contact Block
138-8367: Control Panel Contact Block

Cat® Contact Block for Electronic Modular Control Panel

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Contact blocks provide an intermediate electrical wire connection between wiring harnesses or electrical components.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat® Contact blocks provide an intermediate electrical wire connection between wiring harnesses or electrical components.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Approx. Weight (kg): 0.01
Approx. Weight (lb): 0.03
Units of MeasureUSMetric
Approx. Weight (kg): 0.01
Approx. Weight (lb): 0.03
View More
Compatible Models
Compatible Models
Generator
SR4SR5SR4BSR4BHV
Generator Set
3508C27G3406C32C175-20C175-16G3412CG3306G3516BG3516CG3516EG3516HG3520CG3512EG3520B35163516CC18G3512HG3520E3516B3508B3512G3520HG34123512C3512B
Power Module
3516CPM3516C32PP3516PMG3516
Engine
G3516C
Petroleum Engine
3512C
Backhoe Loader
432
Rotary Cutter
RC7
Telehandler
TH62TH63TH103TH82TH83
Forwarder
584584HD
Gen Set Engine
G3516BG3520B
Retrofit Aftertreatmnt
SCR
Marine Auxiliary
3512C3516CC32
Gas Engine
G3512EG3520BG3516EG3516C
Petroleum Package
CX31-C9ICX31CX35-C18ITH35-C13ICX31-C15ICX31-C11ITH31-C9PCX31-C18ITH35-C15ITH31-C9ITH35-C11ICX31-C13I
View More
Generator
SR4SR5SR4BSR4BHV
Warranty Information
Return Policy
Parts diagram for 138-8367
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert