NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsScraper Ground Engaging ToolsScraper Cutting Edges140-6779: Scraper Cutting Edge
Home
Ground Engaging ToolsScraper Ground Engaging ToolsScraper Cutting Edges
140-6779: Scraper Cutting Edge
140-6779: Scraper Cutting Edge

Cat® 29 mm Bolt-On ARM Scraper Cutting Edge

Brand: Cat

Product Images
140-6779: Scraper Cutting Edge
140-6779: Scraper Cutting Edge
140-6779: Scraper Cutting Edge
140-6779: Scraper Cutting Edge
140-6779: Scraper Cutting Edge

Cat® 29 mm Bolt-On ARM Scraper Cutting Edge

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Description
Description

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: Center
Material: Alloy Mixed: Metal,Boron Steel
Wear or Durability: ARM
Thickness (in): 1.122
Overall Length (in): 56.189
Hole Quantity: 18
Hole Size: 1-in Plow Bolt (28 mm square)
Thickness (mm): 28.5
Hole Pattern Rows: 2
Width (mm): 406
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
Overall Length (mm): 1427.2
Width (in): 15.984
Units of MeasureUSMetric
Position: Center
Material: Alloy Mixed: Metal,Boron Steel
Wear or Durability: ARM
View More
Compatible Models
Compatible Models
Wheel Tractor
627G627F621G
Wheel Scraper
621G627G627F
View More
Wheel Tractor
627G627F621G
Warranty Information
Return Policy
Parts diagram for 140-6779
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
140-6779140-6779
140-6778140-6778
143-3065143-3065
View All Parts
Frequently bought together
140-6779
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
140-6778
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
143-3065
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4J-8665
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
132-4763
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
149-5733
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert