NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Retainers140-6889: Tip Pin Retainer
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Retainers
140-6889: Tip Pin Retainer
140-6889: Tip Pin Retainer

Cat® 38 mm Pin Retainer

Brand: Cat

Product Images
140-6889: Tip Pin Retainer
140-6889: Tip Pin Retainer
140-6889: Tip Pin Retainer
140-6889: Tip Pin Retainer
140-6889: Tip Pin Retainer

Cat® 38 mm Pin Retainer

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The 5000 Series Retainer Assembly is used on certain 5000 Series Shovel Buckets. You can count on genuine Cat® parts to deliver reliable performance time and time again.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The 5000 Series Retainer Assembly is used on certain 5000 Series Shovel Buckets. You can count on genuine Cat® parts to deliver reliable performance time and time again.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 58.42
Height (mm): 19.05
Length (in): 2.30
Outer Diameter (mm): 58
Thickness (in): 0.591
Thickness (mm): 15
Length (mm): 58.42
Height (in): 0.75
Outer Diameter (in): 2.283
Units of MeasureUSMetric
Width (mm): 58.42
Height (mm): 19.05
Length (in): 2.30
View More
Compatible Models
Compatible Models
Mining Excavator
5230B5110B5130B52305130
View More
Mining Excavator
5230B5110B5130B52305130
Warranty Information
Return Policy
Parts diagram for 140-6889
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert