NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth143-3109: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth
143-3109: Bucket Tip
143-3109: Bucket Tip

Cat® V1000 Penetration HMS Bucket Tip

Brand: Cat

Product Images
143-3109: Bucket Tip
143-3109: Bucket Tip
143-3109: Bucket Tip
143-3109: Bucket Tip
143-3109: Bucket Tip
143-3109: Bucket Tip

Cat® V1000 Penetration HMS Bucket Tip

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Bucket Penetration Tip is made from hardened steel, the bucket penetration tip features a sharp and tapered shape. It is strategically positioned at the front of the bucket, serving as the primary point of contact with the ground during digging operations. The tip's design allows it to effectively break through the soil or material being excavated, reducing resistance and enhancing the bucket's penetration capabilities. By concentrating the force onto a smaller area, the tip enables efficient digging in diverse soil conditions, including compacted soil, gravel, or rocky terrain.

Attributes:
• Made from steel with properties that maintain hardness for long wear life
• Manufactured to precise specifications and is built for durability and reliability

Applications:
A Bucket Penetration Tip is an attachment added to the cutting edge or tip of the machine bucket. It is made to optimize digging performance by improving soil penetration and enhancing the bucket's ability to efficiently excavate materials.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Bucket Penetration Tip is made from hardened steel, the bucket penetration tip features a sharp and tapered shape. It is strategically positioned at the front of the bucket, serving as the primary point of contact with the ground during digging operations. The tip's design allows it to effectively break through the soil or material being excavated, reducing resistance and enhancing the bucket's penetration capabilities. By concentrating the force onto a smaller area, the tip enables efficient digging in diverse soil conditions, including compacted soil, gravel, or rocky terrain.

Attributes:
• Made from steel with properties that maintain hardness for long wear life
• Manufactured to precise specifications and is built for durability and reliability

Applications:
A Bucket Penetration Tip is an attachment added to the cutting edge or tip of the machine bucket. It is made to optimize digging performance by improving soil penetration and enhancing the bucket's ability to efficiently excavate materials.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Abrasion Resistant Steel,Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 22.303
Size: V1000
Rear Width (mm): 280
Front Width (in): 6.299
Front Width (mm): 160
Shape: Penetration
Rear Width (in): 11.024
Series: V Series
Rear Height (mm): 250
Overall Length (mm): 566.5
Rear Height (in): 9.843
Units of MeasureUSMetric
Material: Abrasion Resistant Steel,Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 22.303
View More
Compatible Models
Compatible Models
Mining Excavator
5230B5230
View More
Mining Excavator
5230B5230
Warranty Information
Return Policy
Parts diagram for 143-3109
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 143-3109
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 143-3109

A Bucket Penetration Tip is made from hardened steel, the bucket penetration tip features a sharp and tapered shape. It is strategically positioned at the front of the bucket, serving as the primary point of contact with the ground during digging operations. The tip's design allows it to effectively break through the soil or material being excavated, reducing resistance and enhancing the bucket's penetration capabilities. By concentrating the force onto a smaller area, the tip enables efficient digging in diverse soil conditions, including compacted soil, gravel, or rocky terrain.

Attributes:
• Made from steel with properties that maintain hardness for long wear life
• Manufactured to precise specifications and is built for durability and reliability

Applications:
A Bucket Penetration Tip is an attachment added to the cutting edge or tip of the machine bucket. It is made to optimize digging performance by improving soil penetration and enhancing the bucket's ability to efficiently excavate materials.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 143-3109

Units of Measure

USMetric
Material: Abrasion Resistant Steel,Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 22.303
Size: V1000
Rear Width (mm): 280
Front Width (in): 6.299
Front Width (mm): 160
Shape: Penetration
Rear Width (in): 11.024
Series: V Series
Rear Height (mm): 250
Overall Length (mm): 566.5
Rear Height (in): 9.843
View More
Compatible Models for part number 143-3109

MINING EXCAVATOR

5230B 5230

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert