A Seal refers to a device or material used to create a barrier or closure between two surfaces or components. Seals are utilized to prevent the leakage or ingress of fluids, gases, or other substances, and to maintain the integrity of systems or assemblies. Bulk seals are used to provide a convenient and cost-effective solution for sealing applications where multiple seals are required or where customization is needed.
Attributes: Provides a convenient and cost-effective solution for sealing applications. Available in large quantities or packages of sealing material for purchase.
Applications: Bulk Seal is used in the Generator Enclosure for sealing and is mainly used in Cat® 3306B, 3406C, 3406E, 3412C, 3456, 3508, 3508B, 3512, 3512B, 3512C, 3516, 3516B, 3516C, 3516E, C175-16, C175-20, C27, C32, C4.4, C6.6, C7.1, CHP2500, D1000, D1250, D800, DE1000S, DE1100, DE1250, DE1250S, DE1400, DE1500, DE800S, DG60, DG80, G3406, G3412, G3412C, G3512, G3512E, G3512H, G3516, G3516B, G3516C, G3516E, G3516H, G3520, G3520C, G3520E, G3520H, NDPEP34N, ORDP3116, ORDP3117, ORDP4118, PM3516, PMC15, PMC27, PMC32, PMG3516, XGC1900, XQ1140, XQ2000, XQ2280, XQ350, XQ375, XQ425, XQ570, XQC1600, and XQP1100 Generator Set, 3512, 3512B, 3512C, 3516, 3516B, 3516C, and C32 Engine (Piston), 3512B, 3516B, C32, G3516B, and G3516C Special Application - No Pin, SR4B and SR5 Generator (Power).
A Seal refers to a device or material used to create a barrier or closure between two surfaces or components. Seals are utilized to prevent the leakage or ingress of fluids, gases, or other substances, and to maintain the integrity of systems or assemblies. Bulk seals are used to provide a convenient and cost-effective solution for sealing applications where multiple seals are required or where customization is needed.
Attributes: Provides a convenient and cost-effective solution for sealing applications. Available in large quantities or packages of sealing material for purchase.
Applications: Bulk Seal is used in the Generator Enclosure for sealing and is mainly used in Cat® 3306B, 3406C, 3406E, 3412C, 3456, 3508, 3508B, 3512, 3512B, 3512C, 3516, 3516B, 3516C, 3516E, C175-16, C175-20, C27, C32, C4.4, C6.6, C7.1, CHP2500, D1000, D1250, D800, DE1000S, DE1100, DE1250, DE1250S, DE1400, DE1500, DE800S, DG60, DG80, G3406, G3412, G3412C, G3512, G3512E, G3512H, G3516, G3516B, G3516C, G3516E, G3516H, G3520, G3520C, G3520E, G3520H, NDPEP34N, ORDP3116, ORDP3117, ORDP4118, PM3516, PMC15, PMC27, PMC32, PMG3516, XGC1900, XQ1140, XQ2000, XQ2280, XQ350, XQ375, XQ425, XQ570, XQC1600, and XQP1100 Generator Set, 3512, 3512B, 3512C, 3516, 3516B, 3516C, and C32 Engine (Piston), 3512B, 3516B, C32, G3516B, and G3516C Special Application - No Pin, SR4B and SR5 Generator (Power).
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Overall Height (in): 14.33
Units of MeasureUSMetric
Bulk Unit of Measure: M
Diameter (in): 0.71
Diameter (mm): 18
View More
Compatible Models
Compatible Models
Generator
SR4SR5
Gen Set Engine
3406CDE1100DE800SPOWER SYSG3520
Generator Set
XQ425C6.6DE1400D12503508C27G34063412CC4.4DE1000SG3520DG80C32C13 XQ375D1500G3516C175-2034123456G3512C32 GEN SETC175-16DE1500G3412C3406C3516C GENC7.13406EC13 XQ350DE1250S3516B GENXQ1140G3516BG3516CD1000DE1250G3516HG3520C3516C3516C18G3512HG3520E3306B3516BC153508B3512G3520HG34123516ED8003512C3512B
Marine Auxiliary
3512C3516C
Power Module
3516B3516CPM3516C32XQ2280XQC1600PMG3516
Industrial Engine
DG60
Engine
G3520G3520HG3516H
Gas Engine
G3512HG3512EG3516EG3516C
Rotary Cutter
RC7
View More
Generator
SR4SR5
Warranty Information
Return Policy
Parts diagram for 142-6868
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 142-6868
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 142-6868
A Seal refers to a device or material used to create a barrier or closure between two surfaces or components. Seals are utilized to prevent the leakage or ingress of fluids, gases, or other substances, and to maintain the integrity of systems or assemblies. Bulk seals are used to provide a convenient and cost-effective solution for sealing applications where multiple seals are required or where customization is needed.
Attributes: Provides a convenient and cost-effective solution for sealing applications. Available in large quantities or packages of sealing material for purchase.
Applications: Bulk Seal is used in the Generator Enclosure for sealing and is mainly used in Cat® 3306B, 3406C, 3406E, 3412C, 3456, 3508, 3508B, 3512, 3512B, 3512C, 3516, 3516B, 3516C, 3516E, C175-16, C175-20, C27, C32, C4.4, C6.6, C7.1, CHP2500, D1000, D1250, D800, DE1000S, DE1100, DE1250, DE1250S, DE1400, DE1500, DE800S, DG60, DG80, G3406, G3412, G3412C, G3512, G3512E, G3512H, G3516, G3516B, G3516C, G3516E, G3516H, G3520, G3520C, G3520E, G3520H, NDPEP34N, ORDP3116, ORDP3117, ORDP4118, PM3516, PMC15, PMC27, PMC32, PMG3516, XGC1900, XQ1140, XQ2000, XQ2280, XQ350, XQ375, XQ425, XQ570, XQC1600, and XQP1100 Generator Set, 3512, 3512B, 3512C, 3516, 3516B, 3516C, and C32 Engine (Piston), 3512B, 3516B, C32, G3516B, and G3516C Special Application - No Pin, SR4B and SR5 Generator (Power).
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.