NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings142-8729: 50.81mm Internal Diameter Hardened Steel Spacer
Home
EngineEngines & BlocksCylinder Block ComponentsSleeve Bearings
142-8729: 50.81mm Internal Diameter Hardened Steel Spacer
142-8729: 50.81mm Internal Diameter Hardened Steel Spacer

Cat® 63.50mm Outer Diameter Hardened Steel Spacer used for Additional Stretch Length in Axle Power Train

Brand: Cat

Product Images
142-8729: 50.81mm Internal Diameter Hardened Steel Spacer
142-8729: 50.81mm Internal Diameter Hardened Steel Spacer
142-8729: 50.81mm Internal Diameter Hardened Steel Spacer
142-8729: 50.81mm Internal Diameter Hardened Steel Spacer
142-8729: 50.81mm Internal Diameter Hardened Steel Spacer

Cat® 63.50mm Outer Diameter Hardened Steel Spacer used for Additional Stretch Length in Axle Power Train

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Service component for the axle group. Provides a sealing surface for the lip seal between the spindle and the housing and acts as a bearing seat.

Attributes:
• Material: Hardened steel
• Outside diameter: 63.5 mm (2.5 in)
• Inside diameter: 50.81 mm (2in)
• Thickness: 32.045 mm (1.26 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Service component for the axle group. Provides a sealing surface for the lip seal between the spindle and the housing and acts as a bearing seat.

Attributes:
• Material: Hardened steel
• Outside diameter: 63.5 mm (2.5 in)
• Inside diameter: 50.81 mm (2in)
• Thickness: 32.045 mm (1.26 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 63.5
Material Description: Steel
Material: Carbon Steel,Low Alloy Steel
Thickness (in): 1.26
Inside Diameter (mm): 50.8
Thickness (mm): 32
Inside Diameter (in): 2
Outside Diameter (in): 2.5
Units of MeasureUSMetric
Outside Diameter (mm): 63.5
Material Description: Steel
Material: Carbon Steel,Low Alloy Steel
View More

Le moment des opérations d'entretien est arrivé ?

Nous vous simplifions la tâche.

Des kits d'entretien sont disponibles par type d'équipement, notamment pour des intervalles de 250, 500 et 1000 heures.

Compatible Models
Compatible Models
Skid Steer Loader
242B3250242D3232D3226D3236D3216B3242B226B3232B242D232D226B216B226D216228236D226232242
View More
Skid Steer Loader
242B3250242D3232D3226D3236D3216B3242B226B3232B242D232D226B216B226D216228236D226232242
Warranty Information
Return Policy
Parts diagram for 142-8729
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 142-8729
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 142-8729

Description:
Service component for the axle group. Provides a sealing surface for the lip seal between the spindle and the housing and acts as a bearing seat.

Attributes:
• Material: Hardened steel
• Outside diameter: 63.5 mm (2.5 in)
• Inside diameter: 50.81 mm (2in)
• Thickness: 32.045 mm (1.26 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 142-8729

Units of Measure

USMetric
Outside Diameter (mm): 63.5
Material Description: Steel
Material: Carbon Steel,Low Alloy Steel
Thickness (in): 1.26
Inside Diameter (mm): 50.8
Thickness (mm): 32
Inside Diameter (in): 2
Outside Diameter (in): 2.5
View More

Le moment des opérations d'entretien est arrivé ?

Nous vous simplifions la tâche.

Des kits d'entretien sont disponibles par type d'équipement, notamment pour des intervalles de 250, 500 et 1000 heures.

Compatible Models for part number 142-8729

SKID STEER LOADER

242B3 250 242D3 232D3 226D3 236D3 216B3 242B 226B3 232B 242D 232D 226B 216B 226D 216 228 236D 226 232 242

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert