NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainDifferentialsDifferential Bearings150-4385: 50.8mm Inner Diameter Tapered Roller Cone Bearing
Home
DrivetrainDifferentialsDifferential Bearings
150-4385: 50.8mm Inner Diameter Tapered Roller Cone Bearing
150-4385: 50.8mm Inner Diameter Tapered Roller Cone Bearing

Cat® 50.8mm Inner Diameter Tapered Roller Cone Bearing used in Axle

Brand: Cat

Product Images
150-4385: 50.8mm Inner Diameter Tapered Roller Cone Bearing
150-4385: 50.8mm Inner Diameter Tapered Roller Cone Bearing
150-4385: 50.8mm Inner Diameter Tapered Roller Cone Bearing
150-4385: 50.8mm Inner Diameter Tapered Roller Cone Bearing
150-4385: 50.8mm Inner Diameter Tapered Roller Cone Bearing

Cat® 50.8mm Inner Diameter Tapered Roller Cone Bearing used in Axle

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat tapered roller bearings are designed to accommodate combined loads (simultaneously acting axial and radial loads). Single row tapered roller bearings are separable, thereby simplifying mounting and dismounting and facilitating inspection routines. Cat tapered roller bearings are built specific to their application to ensure all drive train parts work together as a system.

Attributes:
•Straight bore tapered roller bearing cone
•Special cone stand in relation to gage

Application:
Cat tapered roller bearings are typically used in axle and differential systems, pulley and fan drive systems, pumps and final drive systems.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat tapered roller bearings are designed to accommodate combined loads (simultaneously acting axial and radial loads). Single row tapered roller bearings are separable, thereby simplifying mounting and dismounting and facilitating inspection routines. Cat tapered roller bearings are built specific to their application to ensure all drive train parts work together as a system.

Attributes:
•Straight bore tapered roller bearing cone
•Special cone stand in relation to gage

Application:
Cat tapered roller bearings are typically used in axle and differential systems, pulley and fan drive systems, pumps and final drive systems.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (mm): 22.2
Material: Alloy Steel
Inside Diameter (mm): 50.8
Inside Diameter (in): 2
Height (in): 0.87
Units of MeasureUSMetric
Height (mm): 22.2
Material: Alloy Steel
Inside Diameter (mm): 50.8
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7RD6 XED7R IID6D7D6TD6XE
Skid Steer Loader
242B3242D3226D3226B3226B216B226D216236D232250232D3236D3216B3242B232B242D232D228226242
View More
Track-Type Tractor
D7RD6 XED7R IID6D7D6TD6XE
Warranty Information
Return Policy
Parts diagram for 150-4385
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 150-4385
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 150-4385

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat tapered roller bearings are designed to accommodate combined loads (simultaneously acting axial and radial loads). Single row tapered roller bearings are separable, thereby simplifying mounting and dismounting and facilitating inspection routines. Cat tapered roller bearings are built specific to their application to ensure all drive train parts work together as a system.

Attributes:
•Straight bore tapered roller bearing cone
•Special cone stand in relation to gage

Application:
Cat tapered roller bearings are typically used in axle and differential systems, pulley and fan drive systems, pumps and final drive systems.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 150-4385

Units of Measure

USMetric
Height (mm): 22.2
Material: Alloy Steel
Inside Diameter (mm): 50.8
Inside Diameter (in): 2
Height (in): 0.87
View More
Compatible Models for part number 150-4385

TRACK-TYPE TRACTOR

D7R D6 XE D7R II D6 D7 D6T D6XE

SKID STEER LOADER

242B3 242D3 226D3 226B3 226B 216B 226D 216 236D 232 250 232D3 236D3 216B3 242B 232B 242D 232D 228 226 242

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert