NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineAir & Hydraulic Starting SystemsY-Strainers146-5215: In-line Y-Strainer
Home
EngineAir & Hydraulic Starting SystemsY-Strainers
146-5215: In-line Y-Strainer
146-5215: In-line Y-Strainer

Cat® In-line Y-Strainer with Strainer Element, 1-1/2 NPTF Inlet and Outlet Thread, Length: 5.75 inch

Brand: Cat

Product Images
146-5215: In-line Y-Strainer
146-5215: In-line Y-Strainer
146-5215: In-line Y-Strainer
146-5215: In-line Y-Strainer
146-5215: In-line Y-Strainer

Cat® In-line Y-Strainer with Strainer Element, 1-1/2 NPTF Inlet and Outlet Thread, Length: 5.75 inch

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Part # 146-5215 is an in-line Y-strainer with strainer element used in the airline screen groups for electrical and starting systems. In-line strainers provide preliminary filtration of air and allow the strainer element to be removed for cleaning and/or replacement.

Attributes:
• Material: Steel
• Strainer: 300-mesh element reinforced by perforated stainless steel screen
• Length: 147.5mm (5.75 in)
• Inlet & Outlet Thread: 1-1/2 NPTF
• 3/4 NPTF Screen Cap Plug
• Maximum Operating Pressure: 640 psi (4410 kPa)

Application:
Consult your owner’s manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Part # 146-5215 is an in-line Y-strainer with strainer element used in the airline screen groups for electrical and starting systems. In-line strainers provide preliminary filtration of air and allow the strainer element to be removed for cleaning and/or replacement.

Attributes:
• Material: Steel
• Strainer: 300-mesh element reinforced by perforated stainless steel screen
• Length: 147.5mm (5.75 in)
• Inlet & Outlet Thread: 1-1/2 NPTF
• 3/4 NPTF Screen Cap Plug
• Maximum Operating Pressure: 640 psi (4410 kPa)

Application:
Consult your owner’s manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 5.75
Length (mm): 146
Material: Steel/Stainless Steel,Ductile (Spheroidal) Iron,Carbon Steel,Gray (Flake) Iron
Thread: 1-1/2 NPTF (Inlet & Outlet)
Units of MeasureUSMetric
Length (in): 5.75
Length (mm): 146
Material: Steel/Stainless Steel,Ductile (Spheroidal) Iron,Carbon Steel,Gray (Flake) Iron
View More

রক্ষণাবেক্ষণের সময়?

আমরা এটা সহজ করি

250, 500, ও 1,000-ঘন্টা ব্যবধান সহ সরঞ্জামের প্রকার দ্বারা উপলভ্য সম্পূর্ণ রক্ষণাবেক্ষণ কিট।

Compatible Models
Compatible Models
Generator
SR4B
Generator Set
C32C9.33516B GENG3516BG3520B3516CC183516B35123516E3512C3512B
Engine
C15C18C32 MARINEG3520J3512EG3516J3516C3516E3512C
Locomotive Engine
3612
Petroleum Engine
C15C183512C3512B
Rotary Cutter
RC7
Gen Set Engine
C280-163612361636083606G3516BG3520B
Marine Auxiliary
3512C36083516C3512B3508C3516B3512
Marine Engine
3512C3512EC32C9.3C18 MARINEC32 MARINE3616C183612C280-16C280-12C280-6C280-83508C3516C3516E
Engine - Industrial
3512BG3606B
Industrial Engine
C9.3B3512EC18C15
Gas Engine
G3612G3616G3520BG3608G3516JG3508JG3512BG3520JG3606G3512JG3516BG3508BG3512G3516G3508
Petroleum Package
C18
View More
Generator
SR4B
Warranty Information
Return Policy
Parts diagram for 146-5215
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 146-5215
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 146-5215

Description:
Part # 146-5215 is an in-line Y-strainer with strainer element used in the airline screen groups for electrical and starting systems. In-line strainers provide preliminary filtration of air and allow the strainer element to be removed for cleaning and/or replacement.

Attributes:
• Material: Steel
• Strainer: 300-mesh element reinforced by perforated stainless steel screen
• Length: 147.5mm (5.75 in)
• Inlet & Outlet Thread: 1-1/2 NPTF
• 3/4 NPTF Screen Cap Plug
• Maximum Operating Pressure: 640 psi (4410 kPa)

Application:
Consult your owner’s manual or contact your local Cat dealer for more information.

View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 146-5215

Units of Measure

USMetric
Length (in): 5.75
Length (mm): 146
Material: Steel/Stainless Steel,Ductile (Spheroidal) Iron,Carbon Steel,Gray (Flake) Iron
Thread: 1-1/2 NPTF (Inlet & Outlet)
View More

রক্ষণাবেক্ষণের সময়?

আমরা এটা সহজ করি

250, 500, ও 1,000-ঘন্টা ব্যবধান সহ সরঞ্জামের প্রকার দ্বারা উপলভ্য সম্পূর্ণ রক্ষণাবেক্ষণ কিট।

Compatible Models for part number 146-5215

GENERATOR

SR4B

GENERATOR SET

C32 C9.3 3516B GEN G3516B G3520B 3516C C18 3516B 3512 3516E 3512C 3512B

ENGINE

C15 C18 C32 MARINE G3520J 3512E G3516J 3516C 3516E 3512C

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

C15 C18 3512C 3512B

ROTARY CUTTER

RC7

GEN SET ENGINE

C280-16 3612 3616 3608 3606 G3516B G3520B

MARINE AUXILIARY

3512C 3608 3516C 3512B 3508C 3516B 3512

MARINE ENGINE

3512C 3512E C32 C9.3 C18 MARINE C32 MARINE 3616 C18 3612 C280-16 C280-12 C280-6 C280-8 3508C 3516C 3516E

ENGINE - INDUSTRIAL

3512B G3606B

INDUSTRIAL ENGINE

C9.3B 3512E C18 C15

GAS ENGINE

G3612 G3616 G3520B G3608 G3516J G3508J G3512B G3520J G3606 G3512J G3516B G3508B G3512 G3516 G3508

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert