Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsWear ProtectionHeel Shrouds157-1019: Bucket Heel Shroud
Home
Ground Engaging ToolsWear ProtectionHeel Shrouds
157-1019: Bucket Heel Shroud
157-1019: Bucket Heel Shroud

Cat® 50 mm x 254 mm Straight Weld-On Heel Shroud

Brand: Cat

Product Images
157-1019: Bucket Heel Shroud
157-1019: Bucket Heel Shroud
157-1019: Bucket Heel Shroud
157-1019: Bucket Heel Shroud
157-1019: Bucket Heel Shroud

Cat® 50 mm x 254 mm Straight Weld-On Heel Shroud

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® Wheel Loader Corner Guard provide a strong, wear-resistant surface to help protect bucket corners. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat® Corner Guards are an easily replaced bolt-on system to fit wheel loader buckets. These corner guards are available with and without adapters to fit application needs. Corner Guards protect the bucket edge and cut your maintenance costs.

Manufactured from steel with properties that maintain hardness for long wear life, our durable corner guards make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Bolt on to improve performance while protecting your bucket
• Available with and without adapters

Application:
• Certain wheel loader

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® Wheel Loader Corner Guard provide a strong, wear-resistant surface to help protect bucket corners. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat® Corner Guards are an easily replaced bolt-on system to fit wheel loader buckets. These corner guards are available with and without adapters to fit application needs. Corner Guards protect the bucket edge and cut your maintenance costs.

Manufactured from steel with properties that maintain hardness for long wear life, our durable corner guards make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Bolt on to improve performance while protecting your bucket
• Available with and without adapters

Application:
• Certain wheel loader

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bottom Strap Thickness (in): 1.969
Length (in): 10.6
Material: Low Alloy Steel
Wear or Durability: Standard
Lip Height (in): 2
Side Strap Length (mm): 203
Bottom Strap Thickness (mm): 50
Height (in): 8
Width (mm): 254
Side Strap Length (in): 7.992
Shape: Straight
Bottom Strap Length (mm): 269
Attachment Method: Weld-On
Shroud Shape: Straight
Bottom Strap Length (in): 10.591
Width (in): 10
Units of MeasureUSMetric
Bottom Strap Thickness (in): 1.969
Length (in): 10.6
Material: Low Alloy Steel
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Load Haul Dump
R1700R2900GR1700GR2900 XER1300GR1700 XER3000HR2900R1600GR1600H
Excavator
390D390F385C L390D L390F L395385B
Load, Haul, Dump
R1700K
Wheel Loader
993K994K994H995992K993992
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts diagram for 157-1019
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert