Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Penetration Plus tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • 30% more wear material than general purpose tips • 10-15% more usable life • 25% less cross-sectional area • Self-sharpening during wear
Applications: • Moderate-to-high impact areas • Densely compacted material, including clay • Difficult-to-penetrate materials such as cemented gravel, sedimentary rock and poorly shot rock • Tough trenching situations
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Penetration Plus tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • 30% more wear material than general purpose tips • 10-15% more usable life • 25% less cross-sectional area • Self-sharpening during wear
Applications: • Moderate-to-high impact areas • Densely compacted material, including clay • Difficult-to-penetrate materials such as cemented gravel, sedimentary rock and poorly shot rock • Tough trenching situations
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Penetration Plus tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • 30% more wear material than general purpose tips • 10-15% more usable life • 25% less cross-sectional area • Self-sharpening during wear
Applications: • Moderate-to-high impact areas • Densely compacted material, including clay • Difficult-to-penetrate materials such as cemented gravel, sedimentary rock and poorly shot rock • Tough trenching situations
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 159-0459
Units of Measure
USMetric
Tip Size: J460
Tip Length (mm): 325
Wear or Durability: Standard
Overall Length (in): 12.795
Size: J460
Rear Width (mm): 178.2
Front Width (in): 4.803
Front Width (mm): 122
Shape: Penetration Plus
Rear Width (in): 7.016
Series: J Series
Rear Height (mm): 144
Overall Length (mm): 325
Rear Height (in): 5.669
View More
Compatible Models for part number 159-0459
GENERATOR SET
3512B
EXCAVATOR
336D2 340 330F 345B II 326 330D2 330 GC 336 GC 329F L 336D2 XE 329D L 329D2 L 325D L 336D2 LXE 330C LN 330C 330D 336D 324D 326F 326D2 330 329D2 336D2 GC 340D L 323D L 325F LCR 323D2 L 330D2 L 336D2 L 336D2 L XE 336 333 329D 330F L 326D2 L 326D L 324D L 330C L 340D2 L 326F L 330D L 336E L 336D L 325C 326F LN 325D
View More
Related parts
107-3469: Tip Pin Retainer
Contact Dealer
138-6458: Bucket Tip
Contact Dealer
138-6451: Bucket Tip
Contact Dealer
101-9054: Bucket Tip
Contact Dealer
107-3450: Bucket Tip
Contact Dealer
114-0468: Grooved Pin
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.