Description: Heavy Duty Retainer Assembly (J450/460)
Attributes: The Heavy Duty Retainer is a two-coil retainer which grips the pin much tighter than the standard pin and retainer. Coil spring retainer absorbs side loads and eliminates retainer spread. The retainer can not rotate when positioned properly reducing wear from abrasives between the pin and retainer. System design has reduced pin walking in applications where tip life is very long, pin and retainer wear has occurred, or tip side loading has caused retainer spreading. Heavy Duty Retainer holder is ivory colored to distinguish it from the standard retainer assembly with a black retainer holder.
Recommended Application: Designed to fit J450/460 tips and adapters. For use with Heavy Duty Pin, p/n 114-0468
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Heavy Duty Retainer Assembly (J450/460)
Attributes: The Heavy Duty Retainer is a two-coil retainer which grips the pin much tighter than the standard pin and retainer. Coil spring retainer absorbs side loads and eliminates retainer spread. The retainer can not rotate when positioned properly reducing wear from abrasives between the pin and retainer. System design has reduced pin walking in applications where tip life is very long, pin and retainer wear has occurred, or tip side loading has caused retainer spreading. Heavy Duty Retainer holder is ivory colored to distinguish it from the standard retainer assembly with a black retainer holder.
Recommended Application: Designed to fit J450/460 tips and adapters. For use with Heavy Duty Pin, p/n 114-0468
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
972H972K988F II986H986K980G II988B988G988H988F980C980F980H980G992G980K980F II
Multi Processor Jaw
MP324MP318
View More
Generator Set
3512B
Warranty Information
Return Policy
Parts diagram for 107-3469
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 107-3469
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 107-3469
Description: Heavy Duty Retainer Assembly (J450/460)
Attributes: The Heavy Duty Retainer is a two-coil retainer which grips the pin much tighter than the standard pin and retainer. Coil spring retainer absorbs side loads and eliminates retainer spread. The retainer can not rotate when positioned properly reducing wear from abrasives between the pin and retainer. System design has reduced pin walking in applications where tip life is very long, pin and retainer wear has occurred, or tip side loading has caused retainer spreading. Heavy Duty Retainer holder is ivory colored to distinguish it from the standard retainer assembly with a black retainer holder.
Recommended Application: Designed to fit J450/460 tips and adapters. For use with Heavy Duty Pin, p/n 114-0468
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 107-3469
Units of Measure
USMetric
Width (mm): 45.72
Height (mm): 11.43
Length (in): 1.80
Outer Diameter (mm): 44
Thickness (in): 0.413
Size: J Series
Thickness (mm): 10.5
Height (in): 0.45
Length (mm): 45.72
Outer Diameter (in): 1.732
View More
Compatible Models for part number 107-3469
GENERATOR SET
3512B
BUCKET
BUCKET
TRACK LOADER
973C 973D 963 963K
PULVERIZER
P214
EXCAVATOR
340 352F 322B L 330 L 345B II 345B L 336E LH 330-A L 349D L 336 GC 320-A L 325-A FM L 325B L 329D L 336D2 LXE 312E 320-A S 336D 324D 336E 324E 336F 325-A 325F LCR 336D2 L 322B LN 326D L 340D2 L 324E L 336F L 336F XE 322N 322-A LN 326 349E L 330D2 330 GC 350-A 325-A L 329E L 322 LN 322C 320-A 330 336D2 GC 340D L 323D L 322 L 330D2 L 336 333 329D 330F L 329E 326D2 L 330B L 330B LN 385B 345B 345C 345D 330-A 345D L 349F L 325B LN 329F L 336D2 XE 325D L 330C LN 330-A L 235C 235D 326D2 330 LN 323D2 L 325 L 330C L 326F L 336D L 336D2 330-A LN 330F 336F L XE 350-A L 329D2 L 245D 330B 330C 330D 326F M312 329D2 M315 M318 320 L 336D2 L XE 349D 324D L 350 L 330D L 322-A L 336E L 322-A N 325C 326F LN 349E 325D 336E H 349F M320
WHEEL LOADER
972H 972K 988F II 986H 986K 980G II 988B 988G 988H 988F 980C 980F 980H 980G 992G 980K 980F II
MULTI PROCESSOR JAW
MP324 MP318
View More
Related parts
114-0468: Grooved Pin
Contact Dealer
159-0459: Bucket Tip
Contact Dealer
107-3450: Bucket Tip
Contact Dealer
101-9054: Bucket Tip
Contact Dealer
138-6451: Bucket Tip
Contact Dealer
138-6458: Bucket Tip
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.