NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories163-6813: Flood Lamp Cover
Home
Electrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories
163-6813: Flood Lamp Cover
163-6813: Flood Lamp Cover

Cat® Cover (LH) (Flood Light)

Brand: Cat

Product Images
163-6813: Flood Lamp Cover
163-6813: Flood Lamp Cover
163-6813: Flood Lamp Cover
163-6813: Flood Lamp Cover
163-6813: Flood Lamp Cover

Cat® Cover (LH) (Flood Light)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat covers are used to protect the cab flood light assembly from external damage.

Attributes:
• Rugged construction
• Protects the lamp from physical damage
• Mojave Brown color

Applications:
Widely used across Cat product lines wherever dependable lighting fixture is essential.

Warning:This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat covers are used to protect the cab flood light assembly from external damage.

Attributes:
• Rugged construction
• Protects the lamp from physical damage
• Mojave Brown color

Applications:
Widely used across Cat product lines wherever dependable lighting fixture is essential.

Warning:This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: AES thermoplastic
Standard Color: Mojave Brown
Overall Width (in): 7.96
Overall Height (in): 5.83
Material: Acrylonitrile Ethylene Styrene (AES) Plastic
Overall Length (in): 15.65
Overall Width (mm): 202
Overall Height (mm): 148
Overall Length (mm): 397.3
Units of MeasureUSMetric
Material Description: AES thermoplastic
Standard Color: Mojave Brown
Overall Width (in): 7.96
View More
Compatible Models
Compatible Models
Wheeled Excavator
W345C MH
Excavator
311D LRR312D L320C L345D L349D L330D MH329D L325D L330C LN320C320D320D LN336D312C324D312D349D2 L349D2319D L315D L325D MH320D LRR315C330C L336D L320D L312C L345C L318C325C L330D320D RR322C319D LN340D L323D L330C MH345C MH329D349D324D L330D L325C325D345C345D
Mobile Hyd Power Unit
330D L330C329D L349D L336D L323D L
View More
Wheeled Excavator
W345C MH
Warranty Information
Return Policy
Parts diagram for 163-6813
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 163-6813
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 163-6813

Description:
Cat covers are used to protect the cab flood light assembly from external damage.

Attributes:
• Rugged construction
• Protects the lamp from physical damage
• Mojave Brown color

Applications:
Widely used across Cat product lines wherever dependable lighting fixture is essential.

View More
Warning:This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 163-6813

Units of Measure

USMetric
Material Description: AES thermoplastic
Standard Color: Mojave Brown
Overall Width (in): 7.96
Overall Height (in): 5.83
Material: Acrylonitrile Ethylene Styrene (AES) Plastic
Overall Length (in): 15.65
Overall Width (mm): 202
Overall Height (mm): 148
Overall Length (mm): 397.3
View More
Compatible Models for part number 163-6813

WHEELED EXCAVATOR

W345C MH

EXCAVATOR

311D LRR 312D L 320C L 345D L 349D L 330D MH 329D L 325D L 330C LN 320C 320D 320D LN 336D 312C 324D 312D 349D2 L 349D2 319D L 315D L 325D MH 320D LRR 315C 330C L 336D L 320D L 312C L 345C L 318C 325C L 330D 320D RR 322C 319D LN 340D L 323D L 330C MH 345C MH 329D 349D 324D L 330D L 325C 325D 345C 345D

MOBILE HYD POWER UNIT

330D L 330C 329D L 349D L 336D L 323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert