NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals167-2322: SEAL-U-CUP
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
167-2322: SEAL-U-CUP
167-2322: SEAL-U-CUP

Seal Shape: Type A

Brand: Cat

Product Images
167-2322: SEAL-U-CUP
167-2322: SEAL-U-CUP
167-2322: SEAL-U-CUP
167-2322: SEAL-U-CUP
167-2322: SEAL-U-CUP

Seal Shape: Type A

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Designed to replace Chevron Packing which Caterpillar no longer uses. These assemblies combine U-Cup Rod Seals with spacers to fill the original Chevron Packing grooves. Both U-Cup Seal Assemblies and Chevron Packing meet the same functional sealing specifications.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Designed to replace Chevron Packing which Caterpillar no longer uses. These assemblies combine U-Cup Rod Seals with spacers to fill the original Chevron Packing grooves. Both U-Cup Seal Assemblies and Chevron Packing meet the same functional sealing specifications.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter - B (+ 0.002inch, -0.000inch) (in): 3.94
Material: URE,Polyurethane Plastic
Width - A (+ 0.015inch, -0.000inch) (in): 0.56
Outside Diameter - B (+ 0.002inch, -0.000inch) (mm): 100.03
Inside Diameter (mm): 85.00
Seal Shape: Type A
Width - A (+ 0.015inch, -0.000inch) (mm): 14.10
Inside Diameter (in): 3.35
Units of MeasureUSMetric
Outside Diameter - B (+ 0.002inch, -0.000inch) (in): 3.94
Material: URE,Polyurethane Plastic
Width - A (+ 0.015inch, -0.000inch) (in): 0.56
View More
Compatible Models
Compatible Models
Wheel Tractor
623H
Wheel Tractor-Scraper
623623K LRC623K
Track Loader
953D953K953
Excavator
314E LCR318F L311D LRR318E L312B L316F L316E L312E L313F L315F LCR314D LCR312E313F312B
Telehandler
TH220BTH340B
View More
Wheel Tractor
623H
Warranty Information
Return Policy
Parts diagram for 167-2322
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
167-2322167-2322
167-2210167-2210
233-0622233-0622
View All Parts
Frequently bought together
167-2322
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
167-2210
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
233-0622
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
265-9683
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
118-4019
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
495-8200
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
Compare Alternate Parts
167-2322
This part:
167-2322: SEAL-U-CUP
Outside Diameter - B (+ 0.002inch, -0.000inch) (in)

3.94

Width - A (+ 0.015inch, -0.000inch) (in)

0.56

Inside Diameter (in)

3.35

Description

Seal Shape: Type A

167-2327
This part:
167-2327: SEAL-U-CUP
Outside Diameter - B (+ 0.002inch, -0.000inch) (in)

4.33

Width - A (+ 0.015inch, -0.000inch) (in)

0.56

Inside Diameter (in)

3.74

Description

Seal Shape: Type A

167-2330
This part:
167-2330: SEAL U CUP
Outside Diameter - B (+ 0.002inch, -0.000inch) (in)

4.53

Width - A (+ 0.015inch, -0.000inch) (in)

0.56

Inside Diameter (in)

3.94

Description

Seal Shape: Type A

167-2318
This part:
167-2318: 74.27mm Inner Diameter Cylinder Rod U-Cup Seal
Outside Diameter - B (+ 0.002inch, -0.000inch) (in)

3.55

Width - A (+ 0.015inch, -0.000inch) (in)

0.52

Inside Diameter (in)

2.95

Description

Cat® Cylinder Rod U-Cup Seal for 75 mm diameter bulldozer lift cylinder rod ensuring leak-free operation and improved reliability

377-6017
This part:
377-6017: 88.40mm Inner Diameter U Cup Seal
Cross Section Height (in)

0.39

Cross Section Width (in)

0.38

Inner Diameter (in)

3.48

Description

Cat® 88.40mm Inner Diameter U Cup Seal used in Hydraulic Unit

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert