NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals233-0622: SEAL-WIPER
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
233-0622: SEAL-WIPER
233-0622: SEAL-WIPER

Seal Shape: Type B - Double Lip Wiper

Brand: Cat

Product Images
233-0622: SEAL-WIPER
233-0622: SEAL-WIPER
233-0622: SEAL-WIPER
233-0622: SEAL-WIPER
233-0622: SEAL-WIPER

Seal Shape: Type B - Double Lip Wiper

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating "weeping" (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as "canned" wipers (metal-encased) or "J" wipers (the metal often forms a "J" shape when viewed in the cross-section).

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating "weeping" (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as "canned" wipers (metal-encased) or "J" wipers (the metal often forms a "J" shape when viewed in the cross-section).

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width - A (+/- 0.508 mm) (mm): 99.03
Outside Diameter - B (in): 0.33
Material: URE,Carbon Steel,Polyurethane Plastic,Polyurethane Adhesive
Outside Diameter - B (mm): 8.50
Inside Diameter (mm): 85.00
Seal Shape: Type B - Double Lip Wiper
Width - A (+/- 0.02inch) (in): 3.90
Inside Diameter (in): 3.35
Units of MeasureUSMetric
Width - A (+/- 0.508 mm) (mm): 99.03
Outside Diameter - B (in): 0.33
Material: URE,Carbon Steel,Polyurethane Plastic,Polyurethane Adhesive
View More
Compatible Models
Compatible Models
Wheel Tractor
623H
Wheel Tractor-Scraper
623K LRC623K623
Track Loader
973D953D953973K953K
Track-Type Loader
973
View More
Wheel Tractor
623H
Warranty Information
Return Policy
Parts diagram for 233-0622
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
233-0622233-0622
265-9683265-9683
167-2210167-2210
View All Parts
Frequently bought together
233-0622
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
265-9683
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
167-2210
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
167-2322
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
118-4019
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
495-8200
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 233-0622
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 233-0622

Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating "weeping" (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as "canned" wipers (metal-encased) or "J" wipers (the metal often forms a "J" shape when viewed in the cross-section).

View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 233-0622

Units of Measure

USMetric
Width - A (+/- 0.508 mm) (mm): 99.03
Outside Diameter - B (in): 0.33
Material: URE,Carbon Steel,Polyurethane Plastic,Polyurethane Adhesive
Outside Diameter - B (mm): 8.50
Inside Diameter (mm): 85.00
Seal Shape: Type B - Double Lip Wiper
Width - A (+/- 0.02inch) (in): 3.90
Inside Diameter (in): 3.35
View More
Compatible Models for part number 233-0622

WHEEL TRACTOR

623H

WHEEL TRACTOR-SCRAPER

623K LRC 623K 623

TRACK LOADER

973D 953D 953 973K 953K

TRACK-TYPE LOADER

973

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert