NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesAdapters, Couplings, & Fittings173-7553: 20.64mm Hexagonal Size Spray Nozzle Retainer
Home
Hoses & TubesAdapters, Couplings, & Fittings
173-7553: 20.64mm Hexagonal Size Spray Nozzle Retainer
173-7553: 20.64mm Hexagonal Size Spray Nozzle Retainer

Cat® Spray Nozzle Retainer

Brand: Cat

Product Images
173-7553: 20.64mm Hexagonal Size Spray Nozzle Retainer
173-7553: 20.64mm Hexagonal Size Spray Nozzle Retainer
173-7553: 20.64mm Hexagonal Size Spray Nozzle Retainer
173-7553: 20.64mm Hexagonal Size Spray Nozzle Retainer
173-7553: 20.64mm Hexagonal Size Spray Nozzle Retainer

Cat® Spray Nozzle Retainer

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Replacement spray nozzle retainer for the dust control system used with broom arrangement.

Attributes:
• Spray nozzle retainer
• Hex Size: 20.64 mm (0.8125 IN)
• Thread Size: 11/16-16 UN

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Replacement spray nozzle retainer for the dust control system used with broom arrangement.

Attributes:
• Spray nozzle retainer
• Hex Size: 20.64 mm (0.8125 IN)
• Thread Size: 11/16-16 UN

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Hex Size (mm): 20.64
Height (mm): 12.7
Hex Size (in): 0.8125
Height (in): 0.5
Thread Size (in): 11/16-16 UN
Units of MeasureUSMetric
Hex Size (mm): 20.64
Height (mm): 12.7
Hex Size (in): 0.8125
View More
Compatible Models
Compatible Models
Broom-Angle
BA118CBA25BA22BA30
Broom-Utility
BU115BU118
Cold Planer
PC3PC4PC9PC6
Broom-Pickup
BP22BP118CBP115C
View More
Broom-Angle
BA118CBA25BA22BA30
Warranty Information
Return Policy
Parts diagram for 173-7553
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert