NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components173-7551: 90 Degree Elbow Adapter
Home
Hoses & TubesAdapters, Couplings, & FittingsAdapters & Components
173-7551: 90 Degree Elbow Adapter
173-7551: 90 Degree Elbow Adapter

Cat® 90 Degree Brass Elbow Adapter used in Water Spray

Brand: Cat

Product Images
173-7551: 90 Degree Elbow Adapter
173-7551: 90 Degree Elbow Adapter
173-7551: 90 Degree Elbow Adapter
173-7551: 90 Degree Elbow Adapter
173-7551: 90 Degree Elbow Adapter

Cat® 90 Degree Brass Elbow Adapter used in Water Spray

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

An Elbow Adapter is used to allow a change in the direction of the water flow at a 90-degree angle. It is made from high-strength brass material to withstand harsh working conditions encountered during the operation. The adapter facilitates a connection between NPT threaded pipes or fittings and hose barb connections. The primary purpose is to ensure a smooth and efficient flow of water, minimize obstructions or restrictions that could impede the water flow, and allow for optimal performance of the Water Spray unit.

Attributes:
• Allows for efficient routing of the Water Spray unit
• Ensures a secure and leak-free connection between NPT threaded pipes or fittings and hose barb connections

Applications:
An Elbow Adapter serves as a connector and directional changer in the Water Spray unit, facilitating a smooth change in the direction of water flow.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

An Elbow Adapter is used to allow a change in the direction of the water flow at a 90-degree angle. It is made from high-strength brass material to withstand harsh working conditions encountered during the operation. The adapter facilitates a connection between NPT threaded pipes or fittings and hose barb connections. The primary purpose is to ensure a smooth and efficient flow of water, minimize obstructions or restrictions that could impede the water flow, and allow for optimal performance of the Water Spray unit.

Attributes:
• Allows for efficient routing of the Water Spray unit
• Ensures a secure and leak-free connection between NPT threaded pipes or fittings and hose barb connections

Applications:
An Elbow Adapter serves as a connector and directional changer in the Water Spray unit, facilitating a smooth change in the direction of water flow.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
Material: Alloy Brass,Alloy Steel
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
View More
Compatible Models
Compatible Models
Broom-Angle
BA118C
Broom-Utility
BU115BU118
Cold Planer
PC9PC6PC3PC4
View More
Broom-Angle
BA118C
Warranty Information
Return Policy
Parts diagram for 173-7551
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 173-7551
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 173-7551

An Elbow Adapter is used to allow a change in the direction of the water flow at a 90-degree angle. It is made from high-strength brass material to withstand harsh working conditions encountered during the operation. The adapter facilitates a connection between NPT threaded pipes or fittings and hose barb connections. The primary purpose is to ensure a smooth and efficient flow of water, minimize obstructions or restrictions that could impede the water flow, and allow for optimal performance of the Water Spray unit.

Attributes:
• Allows for efficient routing of the Water Spray unit
• Ensures a secure and leak-free connection between NPT threaded pipes or fittings and hose barb connections

Applications:
An Elbow Adapter serves as a connector and directional changer in the Water Spray unit, facilitating a smooth change in the direction of water flow.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 173-7551
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
Material: Alloy Brass,Alloy Steel
View More
Compatible Models for part number 173-7551

BROOM-ANGLE

BA118C

BROOM-UTILITY

BU115 BU118

COLD PLANER

PC9 PC6 PC3 PC4

View More
Related parts
6V-8397
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
Contact Dealer
228-7089
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert