NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals174-2475: 2.94mm Thickness Integral Edge Bonded Seal Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
174-2475: 2.94mm Thickness Integral Edge Bonded Seal Gasket
174-2475: 2.94mm Thickness Integral Edge Bonded Seal Gasket

Cat® Rectangular Shape Rubber Plastic Bonded Seal Gasket for Engine Front Cover and Timing Gear Housing

Brand: Cat

Product Images
174-2475: 2.94mm Thickness Integral Edge Bonded Seal Gasket
174-2475: 2.94mm Thickness Integral Edge Bonded Seal Gasket
174-2475: 2.94mm Thickness Integral Edge Bonded Seal Gasket
174-2475: 2.94mm Thickness Integral Edge Bonded Seal Gasket
174-2475: 2.94mm Thickness Integral Edge Bonded Seal Gasket

Cat® Rectangular Shape Rubber Plastic Bonded Seal Gasket for Engine Front Cover and Timing Gear Housing

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Edge Bonded Seals are used in static sealing applications and are designed with rubber bonded to a plastic or metal carrier to prevent leakage and contamination.

Attributes:
Cat Edge Bonded Seals are designed for ease of assembly, high bolt load retention, and enhanced surface conformance to mating components. Cat Edge Bonded Seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. Protect your investment with Genuine Cat Seals.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Edge Bonded Seals are used in static sealing applications and are designed with rubber bonded to a plastic or metal carrier to prevent leakage and contamination.

Attributes:
Cat Edge Bonded Seals are designed for ease of assembly, high bolt load retention, and enhanced surface conformance to mating components. Cat Edge Bonded Seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. Protect your investment with Genuine Cat Seals.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Thickness (mm): 2.94
Material Thickness (in): 0.116
Primary Sealing Material: Silicone (VMQ)
Seal Shape: IRREGULAR
Material Description: Silicone (VMQ) rubber is capable of service temperatures of -55 to 150C and is resistant air. Silicone rubber should not be used in applications that require resistance to fuel, oil and coolants.
Material: Alloy Steel,Silicone / MQ / VMQ / PMQ Rubber,Polyamide Plastic
Overall Width (mm): 572
Overall Length (mm): 582
Units of MeasureUSMetric
Material Thickness (mm): 2.94
Material Thickness (in): 0.116
Primary Sealing Material: Silicone (VMQ)
View More
Compatible Models
Compatible Models
Pumper
CPT372SBF214SUF557
Truck Engine
C-10C-123406C
Marine Powertrain
C12
Soil Compactor
815F
Load Haul Dump
R1600R1700GR1600G
Wheel Dozer
814F
Landfill Compactor
816F
Motor Grader
163H160H140H16H143H14H
Wheel Loader
972G II966G II
Track-Type Tractor
D7R SERIESD8R IID7R II
Engine - Machine
3176CC-12
Challenger
65EMTC85585EMT845MTC865MT83575D75CMTC83575E95EMT865MTC845MT855
Gen Set Engine
C-12
Articulated Truck
725730
Track Feller Buncher
TK1051
Marine Engine
3176C3196C-12C12
Pipelayer
572R II
Wheeled Excavator
W345B II
Industrial Engine
C-12C-103176C3196
Water Fording Tractor
D7R II
Excavator
345B II345B L345B II MH365B II365B L345B365B
View More
Pumper
CPT372SBF214SUF557
Warranty Information
Return Policy
Parts diagram for 174-2475
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 174-2475
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 174-2475

Description:
Cat® Edge Bonded Seals are used in static sealing applications and are designed with rubber bonded to a plastic or metal carrier to prevent leakage and contamination.

Attributes:
Cat Edge Bonded Seals are designed for ease of assembly, high bolt load retention, and enhanced surface conformance to mating components. Cat Edge Bonded Seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. Protect your investment with Genuine Cat Seals.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 174-2475

Units of Measure

USMetric
Material Thickness (mm): 2.94
Material Thickness (in): 0.116
Primary Sealing Material: Silicone (VMQ)
Seal Shape: IRREGULAR
Material Description: Silicone (VMQ) rubber is capable of service temperatures of -55 to 150C and is resistant air. Silicone rubber should not be used in applications that require resistance to fuel, oil and coolants.
Material: Alloy Steel,Silicone / MQ / VMQ / PMQ Rubber,Polyamide Plastic
Overall Width (mm): 572
Overall Length (mm): 582
View More
Compatible Models for part number 174-2475

PUMPER

CPT372 SBF214 SUF557

TRUCK ENGINE

C-10 C-12 3406C

MARINE POWERTRAIN

C12

SOIL COMPACTOR

815F

LOAD HAUL DUMP

R1600 R1700G R1600G

WHEEL DOZER

814F

LANDFILL COMPACTOR

816F

MOTOR GRADER

163H 160H 140H 16H 143H 14H

WHEEL LOADER

972G II 966G II

TRACK-TYPE TRACTOR

D7R SERIES D8R II D7R II

ENGINE - MACHINE

3176C C-12

CHALLENGER

65E MTC855 85E MT845 MTC865 MT835 75D 75C MTC835 75E 95E MT865 MTC845 MT855

GEN SET ENGINE

C-12

ARTICULATED TRUCK

725 730

TRACK FELLER BUNCHER

TK1051

MARINE ENGINE

3176C 3196 C-12 C12

PIPELAYER

572R II

WHEELED EXCAVATOR

W345B II

INDUSTRIAL ENGINE

C-12 C-10 3176C 3196

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 345B L 345B II MH 365B II 365B L 345B 365B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert