NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins174-5578: 50.8mm Outside Diameter Tapered Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
174-5578: 50.8mm Outside Diameter Tapered Pin
174-5578: 50.8mm Outside Diameter Tapered Pin

Cat® 50.8mm Outside Diameter Tapered Pin for Steering Cylinder

Brand: Cat

Product Images
174-5578: 50.8mm Outside Diameter Tapered Pin
174-5578: 50.8mm Outside Diameter Tapered Pin
174-5578: 50.8mm Outside Diameter Tapered Pin
174-5578: 50.8mm Outside Diameter Tapered Pin
174-5578: 50.8mm Outside Diameter Tapered Pin

Cat® 50.8mm Outside Diameter Tapered Pin for Steering Cylinder

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Pin Type: Tapered Hitch Pin
Material: Steel,Alloy Zinc,Alloy Molybdenum (and alloys of),Carbon Steel
Plating: Unplated
Pin Diameter (mm): 48
Pin Diameter (in): 1.89
Length (mm): 152
Length (in): 5.98
Removal Aid / Feature: Puller Hole
Units of MeasureUSMetric
Pin Type: Tapered Hitch Pin
Material: Steel,Alloy Zinc,Alloy Molybdenum (and alloys of),Carbon Steel
Plating: Unplated
View More
Compatible Models
Compatible Models
Transmission
TR16-C7.1
Articulated Truck
730C2730740740C730C735 OEM740B745C735C740 GC725C735B745730 EJECTOR725725C2735
Ejector Truck
730C2 EJ740730730C740B
View More
Transmission
TR16-C7.1
Warranty Information
Return Policy
Parts diagram for 174-5578
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 174-5578
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 174-5578

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 174-5578

Units of Measure

USMetric
Pin Type: Tapered Hitch Pin
Material: Steel,Alloy Zinc,Alloy Molybdenum (and alloys of),Carbon Steel
Plating: Unplated
Pin Diameter (mm): 48
Pin Diameter (in): 1.89
Length (mm): 152
Length (in): 5.98
Removal Aid / Feature: Puller Hole
View More
Compatible Models for part number 174-5578

TRANSMISSION

TR16-C7.1

ARTICULATED TRUCK

730C2 730 740 740C 730C 735 OEM 740B 745C 735C 740 GC 725C 735B 745 730 EJECTOR 725 725C2 735

EJECTOR TRUCK

730C2 EJ 740 730 730C 740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert