NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineExhaust SystemExhaust Tubing190-5791: 100.6mm Inner Diameter Air Line Elbow
Home
EngineExhaust SystemExhaust Tubing
190-5791: 100.6mm Inner Diameter Air Line Elbow
190-5791: 100.6mm Inner Diameter Air Line Elbow

Cat® Air Line Elbow for engine enabling efficient air circulation for combustion in the engine

Brand: Cat

Product Images
190-5791: 100.6mm Inner Diameter Air Line Elbow
190-5791: 100.6mm Inner Diameter Air Line Elbow
190-5791: 100.6mm Inner Diameter Air Line Elbow
190-5791: 100.6mm Inner Diameter Air Line Elbow
190-5791: 100.6mm Inner Diameter Air Line Elbow

Cat® Air Line Elbow for engine enabling efficient air circulation for combustion in the engine

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat air intake, fumes disposal elbow. This elbow connects to the turbocharger to complete the piping from the turbocharger to the air cleaner.

Attributes:
• Air intake, fumes disposal elbow
• Molded EPDM
• 90° Elbow
• End 1 and 2 ID: 100.6 mm (3.96 in)

Application:
Service component for the air intake, fumes disposal system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Cat air intake, fumes disposal elbow. This elbow connects to the turbocharger to complete the piping from the turbocharger to the air cleaner.

Attributes:
• Air intake, fumes disposal elbow
• Molded EPDM
• 90° Elbow
• End 1 and 2 ID: 100.6 mm (3.96 in)

Application:
Service component for the air intake, fumes disposal system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Molded EPDM
Overall Height (in): 5.6
Overall Height (mm): 142.2
Overall Length (in): 11.6
Overall Length (mm): 294.6
Overall Width (in): 6.7
Overall Width (mm): 170.1
Material: Other Hose
Units of MeasureUSMetric
Material Description: Molded EPDM
Overall Height (in): 5.6
Overall Height (mm): 142.2
View More

ถึงเวลาสำหรับการบำรุงรักษาแล้วใช่ไหม?

เราจะช่วยทำให้มันง่าย

ชุดบำรุงรักษาครบชุดตามประเภทอุปกรณ์ รวมถึงช่วง 250, 500 และ 1,000 ชั่วโมง

Compatible Models
Compatible Models
Wheeled Excavator
M325C MH
Industrial Engine
C7C9
Logger
322C
Petroleum Engine
C9C7
Excavator
325D FM324D FM LL328D LCR329D LN325D FM LL329D L325C L325D L322C FM324D FM324D322C324D LN325D MH325C FMM325D MHM325D L MH329D326D L324D L325C325D
Material Handler
M325D MHM325D L MH
Mobile Hyd Power Unit
324D LN329D L325D L325C325D
View More
Wheeled Excavator
M325C MH
Warranty Information
Return Policy
Parts diagram for 190-5791
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
190-5791190-5791
214-7568214-7568
3J-19073J-1907
View All Parts
Frequently bought together
190-5791
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
214-7568
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
230-2866
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
295-5609
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1R-1807
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 190-5791
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 190-5791

Description:
Cat air intake, fumes disposal elbow. This elbow connects to the turbocharger to complete the piping from the turbocharger to the air cleaner.

Attributes:
• Air intake, fumes disposal elbow
• Molded EPDM
• 90° Elbow
• End 1 and 2 ID: 100.6 mm (3.96 in)

Application:
Service component for the air intake, fumes disposal system. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 190-5791

Units of Measure

USMetric
Material Description: Molded EPDM
Overall Height (in): 5.6
Overall Height (mm): 142.2
Overall Length (in): 11.6
Overall Length (mm): 294.6
Overall Width (in): 6.7
Overall Width (mm): 170.1
Material: Other Hose
View More

ถึงเวลาสำหรับการบำรุงรักษาแล้วใช่ไหม?

เราจะช่วยทำให้มันง่าย

ชุดบำรุงรักษาครบชุดตามประเภทอุปกรณ์ รวมถึงช่วง 250, 500 และ 1,000 ชั่วโมง

Compatible Models for part number 190-5791

WHEELED EXCAVATOR

M325C MH

INDUSTRIAL ENGINE

C7 C9

LOGGER

322C

PETROLEUM ENGINE

C9 C7

EXCAVATOR

325D FM 324D FM LL 328D LCR 329D LN 325D FM LL 329D L 325C L 325D L 322C FM 324D FM 324D 322C 324D LN 325D MH 325C FM M325D MH M325D L MH 329D 326D L 324D L 325C 325D

MATERIAL HANDLER

M325D MH M325D L MH

MOBILE HYD POWER UNIT

324D LN 329D L 325D L 325C 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert