NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits199-2176: Cylinder Head Gasket
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
199-2176: Cylinder Head Gasket
199-2176: Cylinder Head Gasket

Cat® Gasket (Cylinder Head Group)

Brand: Cat

Product Images
199-2176: Cylinder Head Gasket
199-2176: Cylinder Head Gasket
199-2176: Cylinder Head Gasket
199-2176: Cylinder Head Gasket
199-2176: Cylinder Head Gasket

Cat® Gasket (Cylinder Head Group)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Gaskets are designed to provide sealing using compression between mating parts. The head gasket plays a crucial role in sealing the engine's combustion chamber. It also keeps coolant or oil from leaking anywhere else, preventing your engine from overheating and catching fire.

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat® Gaskets are designed to provide sealing using compression between mating parts. The head gasket plays a crucial role in sealing the engine's combustion chamber. It also keeps coolant or oil from leaking anywhere else, preventing your engine from overheating and catching fire.

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 306
Length (in): 12
Height (mm): 151.5
Width (in): 5.964
Width (mm): 151.5
Height (in): 6
Material Thickness (mm): 1.5
Material Thickness (in): 0.1
Weight (kg): 0.123
Weight (lb): 0.3
Units of MeasureUSMetric
Length (mm): 306
Length (in): 12
Height (mm): 151.5
View More

Tempo de manutenção?

Facilitamos as coisas

Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.

Compatible Models
Compatible Models
Mini Hyd Excavator
303302.5C
View More
Mini Hyd Excavator
303302.5C
Warranty Information
Return Policy
Parts diagram for 199-2176
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert