NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits199-2258: Gasket
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
199-2258: Gasket
199-2258: Gasket

Cat® Gasket (Manifold Group)

Brand: Cat

Product Images
199-2258: Gasket
199-2258: Gasket
199-2258: Gasket
199-2258: Gasket
199-2258: Gasket

Cat® Gasket (Manifold Group)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Gasket is a seal which fills the space between two or more mating surfaces, generally to prevent leakage from or into the joined objects while under compression.

Application:
Consult your owner's manual or contact your local Cat® Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat® Gasket is a seal which fills the space between two or more mating surfaces, generally to prevent leakage from or into the joined objects while under compression.

Application:
Consult your owner's manual or contact your local Cat® Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 264.5
Length (in): 10.42
Width (mm): 66
Width (in): 2.6
Thickness (mm): 0.5
Thickness (in): 0.02
Weight (kg): 0.02
Weight (lb): 0.04
Style: FLAT
Material: Sheet Gasket Material
Hole Size (mm): 9 (6X)
Hole Size (in): 0.354 (6X)
Units of MeasureUSMetric
Length (mm): 264.5
Length (in): 10.42
Width (mm): 66
View More

Dags för underhåll?

Vi gör det enkelt

Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.

Compatible Models
Compatible Models
Mini Hyd Excavator
303302.5C
View More
Mini Hyd Excavator
303302.5C
Warranty Information
Return Policy
Parts diagram for 199-2258
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 199-2258
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 199-2258

Description:
Cat® Gasket is a seal which fills the space between two or more mating surfaces, generally to prevent leakage from or into the joined objects while under compression.

Application:
Consult your owner's manual or contact your local Cat® Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 199-2258

Units of Measure

USMetric
Length (mm): 264.5
Length (in): 10.42
Width (mm): 66
Width (in): 2.6
Thickness (mm): 0.5
Thickness (in): 0.02
Weight (kg): 0.02
Weight (lb): 0.04
Style: FLAT
Material: Sheet Gasket Material
Hole Size (mm): 9 (6X)
Hole Size (in): 0.354 (6X)
View More

Dags för underhåll?

Vi gör det enkelt

Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.

Compatible Models for part number 199-2258

MINI HYD EXCAVATOR

303 302.5C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert