NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab InteriorCab Dash & Trims199-9641: Parking Brake Control Panel
Home
CabsCab InteriorCab Dash & Trims
199-9641: Parking Brake Control Panel
199-9641: Parking Brake Control Panel

Cat® Control Panel for cab enclosed ROPS

Brand: Cat

Product Images
199-9641: Parking Brake Control Panel
199-9641: Parking Brake Control Panel
199-9641: Parking Brake Control Panel
199-9641: Parking Brake Control Panel
199-9641: Parking Brake Control Panel

Cat® Control Panel for cab enclosed ROPS

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Operator instrument control panel used in certain Wheel Loader models

Attributes:
• Molded ABS plastic control panel
• Color: Black
• Ready to mount

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Operator instrument control panel used in certain Wheel Loader models

Attributes:
• Molded ABS plastic control panel
• Color: Black
• Ready to mount

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: ABS Plastic,Acrylonitrile Butadiene Styrene (ABS) Plastic
Color: Black
Overall Height (mm): 168
Overall Width (mm): 204
Overall Height (in): 6.61
Overall Width (in): 8.03
Units of MeasureUSMetric
Material: ABS Plastic,Acrylonitrile Butadiene Styrene (ABS) Plastic
Color: Black
Overall Height (mm): 168
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT62G IIIT62H
Wheel Loader
966H972G II962H962G II986H950H972H980H966G II980G II950G II
View More
Integrated Toolcarrier
IT62G IIIT62H
Warranty Information
Return Policy
Parts diagram for 199-9641
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 199-9641
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 199-9641

Description:
Operator instrument control panel used in certain Wheel Loader models

Attributes:
• Molded ABS plastic control panel
• Color: Black
• Ready to mount

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 199-9641

Units of Measure

USMetric
Material: ABS Plastic,Acrylonitrile Butadiene Styrene (ABS) Plastic
Color: Black
Overall Height (mm): 168
Overall Width (mm): 204
Overall Height (in): 6.61
Overall Width (in): 8.03
View More
Compatible Models for part number 199-9641

INTEGRATED TOOLCARRIER

IT62G II IT62H

WHEEL LOADER

966H 972G II 962H 962G II 986H 950H 972H 980H 966G II 980G II 950G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert