NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings200-8154: Film-Identification
Home
Hardware, Seals, & ConsumablesInformation, Messages, & Markings
200-8154: Film-Identification
200-8154: Film-Identification

Cat® Identification Film (12 V)

Brand: Cat

Product Images
200-8154: Film-Identification
200-8154: Film-Identification
200-8154: Film-Identification
200-8154: Film-Identification
200-8154: Film-Identification

Cat® Identification Film (12 V)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Film used as needed across Cat product lines.

Attributes:
• Color: Black background and white characters
• Film Nomenclature: 12 V
• Film Size: 56 x 32 mm (2.20 x 1.26 in)
• Polycarbonate film
• Pressure sensitive adhesive backing

Application:
Locate on the instrument panel. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Film used as needed across Cat product lines.

Attributes:
• Color: Black background and white characters
• Film Nomenclature: 12 V
• Film Size: 56 x 32 mm (2.20 x 1.26 in)
• Polycarbonate film
• Pressure sensitive adhesive backing

Application:
Locate on the instrument panel. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Identification Film
Film Color: Black
Letter Color: White
Length (mm): 56
Width (mm): 32
Length (in): 2.20
Width (in): 1.26
Material: Polycarbonate Plastic
Units of MeasureUSMetric
Type: Identification Film
Film Color: Black
Letter Color: White
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT62G IIIT62H
Wheel Loader
950GC966H972G II962H962G II986H950H972H980H966G II950 GC980G II950G II966 GC
View More
Integrated Toolcarrier
IT62G IIIT62H
Warranty Information
Return Policy
Parts diagram for 200-8154
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 200-8154
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 200-8154

Description:
Film used as needed across Cat product lines.

Attributes:
• Color: Black background and white characters
• Film Nomenclature: 12 V
• Film Size: 56 x 32 mm (2.20 x 1.26 in)
• Polycarbonate film
• Pressure sensitive adhesive backing

Application:
Locate on the instrument panel. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 200-8154

Units of Measure

USMetric
Type: Identification Film
Film Color: Black
Letter Color: White
Length (mm): 56
Width (mm): 32
Length (in): 2.20
Width (in): 1.26
Material: Polycarbonate Plastic
View More
Compatible Models for part number 200-8154

INTEGRATED TOOLCARRIER

IT62G II IT62H

WHEEL LOADER

950GC 966H 972G II 962H 962G II 986H 950H 972H 980H 966G II 950 GC 980G II 950G II 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert