NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets1K-6519: 1.57mm Thick Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets
1K-6519: 1.57mm Thick Gasket
1K-6519: 1.57mm Thick Gasket

Cat® 1.57mm Thick Plastic Gasket

Brand: Cat

Product Images
1K-6519: 1.57mm Thick Gasket
1K-6519: 1.57mm Thick Gasket
1K-6519: 1.57mm Thick Gasket
1K-6519: 1.57mm Thick Gasket
1K-6519: 1.57mm Thick Gasket

Cat® 1.57mm Thick Plastic Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Gasket is a seal that fills the space between two or more mating surfaces, generally to prevent leakage from or into the joined objects while under compression. Gaskets use compression to provide a tight, leak-free seal between mating parts and it is a type of sealing material used to prevent leaks between the brake fluid reservoir and the master cylinder in a hydraulic braking unit.

Attributes:
• Resistant to chemical degradation, without becoming deformed or extruding under pressure
• Manufactured not to deform and not degrade or break down over time and extreme temperatures

Applications:
A Gasket fills any irregularities or imperfections on the mating surfaces, ensuring a tight and leak-free connection.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

A Gasket is a seal that fills the space between two or more mating surfaces, generally to prevent leakage from or into the joined objects while under compression. Gaskets use compression to provide a tight, leak-free seal between mating parts and it is a type of sealing material used to prevent leaks between the brake fluid reservoir and the master cylinder in a hydraulic braking unit.

Attributes:
• Resistant to chemical degradation, without becoming deformed or extruding under pressure
• Manufactured not to deform and not degrade or break down over time and extreme temperatures

Applications:
A Gasket fills any irregularities or imperfections on the mating surfaces, ensuring a tight and leak-free connection.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Material: Plastic Plastic
Material: Plastic Plastic
View More
Compatible Models
Compatible Models
Wheel Skidder
528B530B528518
Wheel Tractor
613613B
Boom
120C
Wheel Scraper
613613B
Winch
518528
Motor Grader
140120140B12F14E
Grapple
120C125C518
Compact Wheel Loader
910
Wheel Loader
950920930
Feller Buncher
FB518
View More
Wheel Skidder
528B530B528518
Warranty Information
Return Policy
Parts diagram for 1K-6519
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1K-6519
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1K-6519

A Gasket is a seal that fills the space between two or more mating surfaces, generally to prevent leakage from or into the joined objects while under compression. Gaskets use compression to provide a tight, leak-free seal between mating parts and it is a type of sealing material used to prevent leaks between the brake fluid reservoir and the master cylinder in a hydraulic braking unit.

Attributes:
• Resistant to chemical degradation, without becoming deformed or extruding under pressure
• Manufactured not to deform and not degrade or break down over time and extreme temperatures

Applications:
A Gasket fills any irregularities or imperfections on the mating surfaces, ensuring a tight and leak-free connection.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 1K-6519
Material: Plastic Plastic
View More
Compatible Models for part number 1K-6519

WHEEL SKIDDER

528B 530B 528 518

WHEEL TRACTOR

613 613B

BOOM

120C

WHEEL SCRAPER

613 613B

WINCH

518 528

MOTOR GRADER

140 120 140B 12F 14E

GRAPPLE

120C 125C 518

COMPACT WHEEL LOADER

910

WHEEL LOADER

950 920 930

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert