NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4H-6145: 0.813mm Copper Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
4H-6145: 0.813mm Copper Gasket
4H-6145: 0.813mm Copper Gasket

Gasket

Brand: Cat

Product Images
4H-6145: 0.813mm Copper Gasket
4H-6145: 0.813mm Copper Gasket
4H-6145: 0.813mm Copper Gasket
4H-6145: 0.813mm Copper Gasket
4H-6145: 0.813mm Copper Gasket

Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Outside Diameter (mm): 20.62
Material: Copper,Alloy Copper
Overall Width (mm): 21
Inside Diameter (mm): 15.24
Overall Length (mm): 21
Thickness (mm): 0.813
Outside Diameter (mm): 20.62
Material: Copper,Alloy Copper
Overall Width (mm): 21
View More
Compatible Models
Compatible Models
Pumper
HT400
Generator
SR4SR4B
Truck Engine
3406E3406C3406B3408B34083406
Integrated Toolcarrier
IT12
Motor Grader
120B12012F12E16H NA140B16G14014E
Winch
52851853
Backhoe
931D3
Track-Type Tractor
D3C IID3C IIID4C IIID3BD3CD4C IID4BD5C IIID4CD5C
Wheel Skidder
518528528B530B
Marine Engine
C30C323408B3412E34123406B3406C34083406
Stabilizer Mixer
SM-350
Excavator
245245D245B
Ripper Scarifier
16G
Power Package
G3406
Generator Set
G34063406C
Wheel Tractor
633E II623B623E623F621B621E621F633D621639D627B627E627F631D631E631G637G637D637E
Reclaimer Mixer
RM-250CRM-350BRM-350
Engine
G3406
Track Loader
931C II935C935B939933931B983B931C935C II
Petroleum Engine
3412E
Soil Compactor
825G825C
Cold Planer
PR-450CPM-465PR-450
Wheel Dozer
814B824G824C824G II
Landfill Compactor
826G II826C826G
Grapple
120C518125C
Compact Wheel Loader
910
Wheel Loader
920980G IIG910980C980F980G930950980F II
Soil Stabilizer
SS-250BSS-250
Road Reclaimer
RM-350BRR-250RR-250B
Engine - Machine
3408
Gen Set Engine
3406C3406B3406
Articulated Truck
D400DD35HPD400D40D
Ripper
3
Boom
120C
Engine - Industrial
3406B3406C
Industrial Engine
34123406B3406C34063412E3412C3408E3408B3408C
Wheel Scraper
623F623E630A627F627E621E621F621B657E
Gas Engine
G3406
Bulldozer
4PD5C PATLGP824S8255A PATD5C PAT
Feller Buncher
FB518
View More
Pumper
HT400
Warranty Information
Return Policy
Parts diagram for 4H-6145
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4H-6145
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4H-6145

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4H-6145
Outside Diameter (mm): 20.62
Material: Copper,Alloy Copper
Overall Width (mm): 21
Inside Diameter (mm): 15.24
Overall Length (mm): 21
Thickness (mm): 0.813
View More
Compatible Models for part number 4H-6145

PUMPER

HT400

GENERATOR

SR4 SR4B

TRUCK ENGINE

3406E 3406C 3406B 3408B 3408 3406

INTEGRATED TOOLCARRIER

IT12

MOTOR GRADER

120B 120 12F 12E 16H NA 140B 16G 140 14E

WINCH

528 518 53

BACKHOE

931 D3

TRACK-TYPE TRACTOR

D3C II D3C III D4C III D3B D3C D4C II D4B D5C III D4C D5C

WHEEL SKIDDER

518 528 528B 530B

MARINE ENGINE

C30 C32 3408B 3412E 3412 3406B 3406C 3408 3406

STABILIZER MIXER

SM-350

EXCAVATOR

245 245D 245B

RIPPER SCARIFIER

16G

POWER PACKAGE

G3406

GENERATOR SET

G3406 3406C

WHEEL TRACTOR

633E II 623B 623E 623F 621B 621E 621F 633D 621 639D 627B 627E 627F 631D 631E 631G 637G 637D 637E

RECLAIMER MIXER

RM-250C RM-350B RM-350

ENGINE

G3406

TRACK LOADER

931C II 935C 935B 939 933 931B 983B 931C 935C II

PETROLEUM ENGINE

3412E

SOIL COMPACTOR

825G 825C

COLD PLANER

PR-450C PM-465 PR-450

WHEEL DOZER

814B 824G 824C 824G II

LANDFILL COMPACTOR

826G II 826C 826G

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

910

WHEEL LOADER

920 980G II G910 980C 980F 980G 930 950 980F II

SOIL STABILIZER

SS-250B SS-250

ROAD RECLAIMER

RM-350B RR-250 RR-250B

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3406B 3406

ARTICULATED TRUCK

D400D D35HP D400 D40D

RIPPER

3

BOOM

120C

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3412 3406B 3406C 3406 3412E 3412C 3408E 3408B 3408C

WHEEL SCRAPER

623F 623E 630A 627F 627E 621E 621F 621B 657E

GAS ENGINE

G3406

BULLDOZER

4P D5C PATLGP 824S 825 5A PAT D5C PAT

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert