NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals1T-1621: Metal Seal Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
1T-1621: Metal Seal Ring
1T-1621: Metal Seal Ring

Cat® 3.50 mm Thick Metal Seal Ring for torque converter

Brand: Cat

Product Images
1T-1621: Metal Seal Ring
1T-1621: Metal Seal Ring
1T-1621: Metal Seal Ring
1T-1621: Metal Seal Ring
1T-1621: Metal Seal Ring

Cat® 3.50 mm Thick Metal Seal Ring for torque converter

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Metal seal rings have rectangular shaped hooks on each end that overlap and interlock when the rings are assembled into grooves.These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Metal seal rings have rectangular shaped hooks on each end that overlap and interlock when the rings are assembled into grooves.These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Cast Iron
Outside Diameter (mm): 101.60
Width (mm): 3.137
Thickness (mm): 3.50
Outside Diameter (in): 4.000
Width (in): 0.1235
Thickness (in): 0.1377
Material: Gray (Flake) Iron
Units of MeasureUSMetric
Material Description: Cast Iron
Outside Diameter (mm): 101.60
Width (mm): 3.137
View More
Compatible Models
Compatible Models
Track-Type Tractor
D5R2D6N OEMD5R XLD5R LGPD6N LGPD6N XLD6MD6N
Wheel Skidder
535C535B525545C525C525B545
Integrated Toolcarrier
IT62G IIIT62GIT62HIT38HIT38G II
Wheel Tractor-Scraper
613G
Soil Compactor
815F II815K815B815815F
Load Haul Dump
R1300GR1300R1300G II
Wheel Dozer
814F II814K814F814814B
Landfill Compactor
816F II816K816816B816F
Wheel Loader
972G II938G II966F II972G962G II972H972K966 GC950B/950E814K950G II938H966F966H950B966G950E950G962H950F962G966K950H970F950K962K966G II950F II
View More
Track-Type Tractor
D5R2D6N OEMD5R XLD5R LGPD6N LGPD6N XLD6MD6N
Warranty Information
Return Policy
Parts diagram for 1T-1621
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1T-1621
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1T-1621

Description:
Metal seal rings have rectangular shaped hooks on each end that overlap and interlock when the rings are assembled into grooves.These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1T-1621

Units of Measure

USMetric
Material Description: Cast Iron
Outside Diameter (mm): 101.60
Width (mm): 3.137
Thickness (mm): 3.50
Outside Diameter (in): 4.000
Width (in): 0.1235
Thickness (in): 0.1377
Material: Gray (Flake) Iron
View More
Compatible Models for part number 1T-1621

TRACK-TYPE TRACTOR

D5R2 D6N OEM D5R XL D5R LGP D6N LGP D6N XL D6M D6N

WHEEL SKIDDER

535C 535B 525 545C 525C 525B 545

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38H IT38G II

WHEEL TRACTOR-SCRAPER

613G

SOIL COMPACTOR

815F II 815K 815B 815 815F

LOAD HAUL DUMP

R1300G R1300 R1300G II

WHEEL DOZER

814F II 814K 814F 814 814B

LANDFILL COMPACTOR

816F II 816K 816 816B 816F

WHEEL LOADER

972G II 938G II 966F II 972G 962G II 972H 972K 966 GC 950B/950E 814K 950G II 938H 966F 966H 950B 966G 950E 950G 962H 950F 962G 966K 950H 970F 950K 962K 966G II 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert