Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Long tips are symmetrical and are the baseline for other tip styles. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Long, symmetric, top and bottom self-sharpening cavities • Good strength, penetration and wear material
Applications: • General excavation and loading • Low to moderate impact and abrasion
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Long tips are symmetrical and are the baseline for other tip styles. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Long, symmetric, top and bottom self-sharpening cavities • Good strength, penetration and wear material
Applications: • General excavation and loading • Low to moderate impact and abrasion
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
966F II960F972G972H950B/950E950G II950B950E950G950F962G950M972G II966M XE980B962G II980C980F966D966C966F966E966H966G966K966M970F966G II980F II950F II
View More
Wheeled Excavator
M322C
Warranty Information
Return Policy
Parts diagram for 1U-3352
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1U-3352
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1U-3352
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Long tips are symmetrical and are the baseline for other tip styles. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Long, symmetric, top and bottom self-sharpening cavities • Good strength, penetration and wear material
Applications: • General excavation and loading • Low to moderate impact and abrasion
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1U-3352
Units of Measure
USMetric
Tip Length (mm): 240
Tip Size: J350
Wear or Durability: Standard
Overall Length (in): 9.449
Size: J350
Rear Width (mm): 101
Front Width (in): 3.543
Front Width (mm): 90
Shape: General Purpose
Rear Width (in): 3.976
Series: J Series
Rear Height (mm): 108
Overall Length (mm): 240
Rear Height (in): 4.252
View More
Compatible Models for part number 1U-3352
WHEELED EXCAVATOR
M322C
WHEEL SCRAPER
633E
TRACK LOADER
973C 973 963B 963C 963K 977L
LOGGER
227
EXCAVATOR
229 322B L 330 L 225 330-A L 325-A LN 320-A L 215B 325-A FM L 325B L 320-A S 231D 320-A N 324D 320E LRR 320D3 GC 325-A 325F LCR 320D2 214B FT 320D3 322B LN 214B 320 318B N 322N 320D L 325 LN 322-A LN 325 323 318C 325-A L 322 LN 318B 225B 320D RR 213B 225D 322B 322C 323D3 320-A 323D L 322 L EL240B EL240C 330B L EL200B E240 224B EL240 321B 330-A 320E L 323 GX 320D2 GC 325B LN 320B 320C 330-A L 320D E240C 320E E240B 323 GC 323GC E200B 330 LN 325 L 320D LRR 321D LCR 320B FM LL 320B S 330-A LN 320B N 320B L 245 320B LU 229D 245D 320B LL 320D2 L 322-A 320 GX 323F L 320 L 325B 324D L 322-A L 322-A N 320 GC 325C 320E RR 320B U 325F
TRACK-TYPE LOADER
977K
WHEEL LOADER
966F II 960F 972G 972H 950B/950E 950G II 950B 950E 950G 950F 962G 950M 972G II 966M XE 980B 962G II 980C 980F 966D 966C 966F 966E 966H 966G 966K 966M 970F 966G II 980F II 950F II
View More
Related parts
114-0359: Tip Pin Retainer
Contact Dealer
114-0358: Grooved Pin
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.