NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components211-0588: 117mm OD Steel Backed Copper Lead Main Bearing
Home
EngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components
211-0588: 117mm OD Steel Backed Copper Lead Main Bearing
211-0588: 117mm OD Steel Backed Copper Lead Main Bearing

Cat® Steel Backed Copper Lead Main Bearing of 35.80mm Width with Chamfer at Both Ends

Brand: Cat

Product Images
211-0588: 117mm OD Steel Backed Copper Lead Main Bearing
211-0588: 117mm OD Steel Backed Copper Lead Main Bearing
211-0588: 117mm OD Steel Backed Copper Lead Main Bearing
211-0588: 117mm OD Steel Backed Copper Lead Main Bearing
211-0588: 117mm OD Steel Backed Copper Lead Main Bearing

Cat® Steel Backed Copper Lead Main Bearing of 35.80mm Width with Chamfer at Both Ends

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:

  • Main bearings are important components of crankshafts, which are the main driving shafts of internal combustion engines that receive reciprocating motion from the pistons and convert it to rotary motion. Together, crankshafts and connecting rods transform piston reciprocating motion into rotary motion.

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:

  • Main bearings are important components of crankshafts, which are the main driving shafts of internal combustion engines that receive reciprocating motion from the pistons and convert it to rotary motion. Together, crankshafts and connecting rods transform piston reciprocating motion into rotary motion.

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 127
Height (mm): 60.96
Length (in): 5.2
Material: Steel Backed Copper-Lead Bearing,Steel Backed Aluminum Bearing
Height (in): 2.4
Length (mm): 132.08
Units of MeasureUSMetric
Width (mm): 127
Height (mm): 60.96
Length (in): 5.2
View More

¿Debe realizar el mantenimiento?

Nosotros se lo facilitamos.

Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.

Compatible Models
Compatible Models
Pumper
CPT372SBF214SUF557
Generator
SR4B
Underground Art Truck
AD22
Truck Engine
C-10C-12C11C13
Shovel Logger
345C
Power Module
OEM POWER
Wheel Tractor-Scraper
627K627623621627K LRC632623K LRC623K621K
Load Haul Dump
R1600GR1600HR1600R1700GR1700
Load, Haul, Dump
R1700K
Material Handler
MH3260
Oem Solutions
3412C
Motor Grader
18M314M3161418160H16M16M3163H14M-3140H16H14M143H16GC14H
Track-Type Tractor
D8ND7R SERIESD7R II
Track Feller Buncher
TK1051
Marine Engine
3196C-12C123176C
Underground Articulated Truck
AD22
Pipelayer
572R II
Water Fording Tractor
D7R II
Excavator
352F345B II345B L349349F LXE349D L349D2 L352355345C L349E L345D L VG349E L VG352F XE VG345B345C345D345D L349F L349D2352F-VG345B II MH365B II365B L345C MH349D349E349F352 UHD365B
Engine - Generator Set
3508B
Petroleum Package
CX31-P600CX31-C13I
Mobile Hyd Power Unit
345D345C349D L349E L HVG349E349D2352FMHPU345C L
Wheel Tractor
623H621K OEM621H627H
Generator Set
XQ425DE450GCC13GENSETC13 XQ375D350GCDE500SGCD400GCC18C153512C13DE550GCDE500GCDE450SGCC13 XQ350
Hex Based Spl Solution
352F OEM
Reclaimer Mixer
RM-300
Engine
C13B
Petroleum Engine
C13C11
Soil Compactor
815F
Ejector Truck
730C2 EJ730730C
Wheel Dozer
814F
Landfill Compactor
816F
Combat Vehicle Engine
C13
Wheel Loader
980 XE982XE980K HLG972H980982972G II980XE980C980F980L980K980M966H966G II982 XE982M
Engine - Machine
C-123176C
Gen Set Engine
POWER SYSC-12C13GENSET
Challenger
65EMT845MT83575D75EMTC85585E85DMTC865MTC83595EMT865MTC845MT855
Articulated Truck
730 EJECTOR730C2730C725730735
Rotary/Track Drills
MD5150CMD5125
Wheeled Excavator
W345C MHW345B II
Industrial Engine
3176C3196C-12C-10C11C13
Powertrain
TR43M44-C13BTR43E44-C13BL
View More
Pumper
CPT372SBF214SUF557
Warranty Information
Return Policy
Parts diagram for 211-0588
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
211-0588211-0588
211-0587211-0587
246-3144246-3144
View All Parts
Frequently bought together
211-0588
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
211-0587
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
246-3144
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
292-0484
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
437-1409
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5P-8211
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert