NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components292-0484: 94.80mm Outer Diameter Rod Bearing
Home
EngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components
292-0484: 94.80mm Outer Diameter Rod Bearing
292-0484: 94.80mm Outer Diameter Rod Bearing

Cat® Steel Backed Copper Lead Connecting Rod Bearing of 45.25mm Height with Smooth Surface to Rotate on the Crankshaft

Brand: Cat

Product Images
292-0484: 94.80mm Outer Diameter Rod Bearing
292-0484: 94.80mm Outer Diameter Rod Bearing
292-0484: 94.80mm Outer Diameter Rod Bearing
292-0484: 94.80mm Outer Diameter Rod Bearing
292-0484: 94.80mm Outer Diameter Rod Bearing

Cat® Steel Backed Copper Lead Connecting Rod Bearing of 45.25mm Height with Smooth Surface to Rotate on the Crankshaft

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:

  • Connecting rod bearings provide a conformable surface for the connecting rod to rotate on the crankshaft

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:

  • Connecting rod bearings provide a conformable surface for the connecting rod to rotate on the crankshaft

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 58.42
Height (mm): 116.84
Length (in): 4.4
Material: Steel Backed Copper-Lead Bearing
Length (mm): 111.76
Height (in): 4.6
Units of MeasureUSMetric
Width (mm): 58.42
Height (mm): 116.84
Length (in): 4.4
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Pumper
SBF214SUF557
Underground Art Truck
AD22
Generator Set
C13 XQ350C13
Truck Engine
C-12C13
Wheel Tractor
627H623H621H
Shovel Logger
345C
Reclaimer Mixer
RM-300
Load Haul Dump
R1700GR1600GR1600H
Petroleum Engine
C13C11
Ejector Truck
730730C
Motor Grader
16M16H14M
Wheel Loader
972G II980K HLG972H980K966H
Track-Type Tractor
D8N
Engine - Machine
C-12
Challenger
MTC85585EMT845MTC865MT835MTC83595EMT865MTC845MT855
Gen Set Engine
C-12
Articulated Truck
725730730C
Marine Engine
C-12C12
Rotary/Track Drills
MD5150CMD5125
Wheeled Excavator
W345C MH
Underground Articulated Truck
AD22
Industrial Engine
C-12C11C13
Excavator
345D L345C L349E L365B II365B L345C MH349E L VG345C345D365B
Mobile Hyd Power Unit
345C L
View More
Pumper
SBF214SUF557
Warranty Information
Return Policy
Parts diagram for 292-0484
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 292-0484
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 292-0484

Description:

  • Connecting rod bearings provide a conformable surface for the connecting rod to rotate on the crankshaft

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 292-0484

Units of Measure

USMetric
Width (mm): 58.42
Height (mm): 116.84
Length (in): 4.4
Material: Steel Backed Copper-Lead Bearing
Length (mm): 111.76
Height (in): 4.6
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 292-0484

PUMPER

SBF214 SUF557

UNDERGROUND ART TRUCK

AD22

GENERATOR SET

C13 XQ350 C13

TRUCK ENGINE

C-12 C13

WHEEL TRACTOR

627H 623H 621H

SHOVEL LOGGER

345C

RECLAIMER MIXER

RM-300

LOAD HAUL DUMP

R1700G R1600G R1600H

PETROLEUM ENGINE

C13 C11

EJECTOR TRUCK

730 730C

MOTOR GRADER

16M 16H 14M

WHEEL LOADER

972G II 980K HLG 972H 980K 966H

TRACK-TYPE TRACTOR

D8N

ENGINE - MACHINE

C-12

CHALLENGER

MTC855 85E MT845 MTC865 MT835 MTC835 95E MT865 MTC845 MT855

GEN SET ENGINE

C-12

ARTICULATED TRUCK

725 730 730C

MARINE ENGINE

C-12 C12

ROTARY/TRACK DRILLS

MD5150C MD5125

WHEELED EXCAVATOR

W345C MH

UNDERGROUND ARTICULATED TRUCK

AD22

INDUSTRIAL ENGINE

C-12 C11 C13

EXCAVATOR

345D L 345C L 349E L 365B II 365B L 345C MH 349E L VG 345C 345D 365B

MOBILE HYD POWER UNIT

345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert