NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsWiring Harnesses & CablesConnectors217-5893: Connector Socket
Home
Electrical & ElectronicsWiring Harnesses & CablesConnectors
217-5893: Connector Socket
217-5893: Connector Socket

Cat® 16.5 mm Long Reverse Sensor Harness Connector Socket for enhanced safety during backing maneuvers

Brand: Cat

Product Images
217-5893: Connector Socket
217-5893: Connector Socket
217-5893: Connector Socket
217-5893: Connector Socket
217-5893: Connector Socket

Cat® 16.5 mm Long Reverse Sensor Harness Connector Socket for enhanced safety during backing maneuvers

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat connector sockets are used in electrical connectors. A Cat terminal pin is inserted into the Cat terminal socket, on a mating connector, to make electrical connections. Cat socket connectors provide a reliable wire to wire or wire to device interface.

Attributes:
• Crimp type socket connector
• Integrated latch
• Tin plated brass
• Wire Size AWG: 18-16
• Current Rating: 10 Amps
• Height: 4.7 mm (0.18 in)
• Length: 16.5 mm (0.65 in)
• Width: 4.8 mm (0.19 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat connector sockets are used in electrical connectors. A Cat terminal pin is inserted into the Cat terminal socket, on a mating connector, to make electrical connections. Cat socket connectors provide a reliable wire to wire or wire to device interface.

Attributes:
• Crimp type socket connector
• Integrated latch
• Tin plated brass
• Wire Size AWG: 18-16
• Current Rating: 10 Amps
• Height: 4.7 mm (0.18 in)
• Length: 16.5 mm (0.65 in)
• Width: 4.8 mm (0.19 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 4.8
Height (mm): 4.7
Length (in): 0.65
Material: Alloy Brass
Wire Gauge (AWG): 18-16
Width (in): 0.19
Length (mm): 16.5
Height (in): 0.18
Units of MeasureUSMetric
Width (mm): 4.8
Height (mm): 4.7
Length (in): 0.65
View More
Compatible Models
Compatible Models
Material Handler
MH3022MH3024
Track-Type Tractor
D3K2 XLD6K2 XLD6K2 LGPD4D4K2 LGPD5K2 LGPD6K2D3K2 LGPD5K2 XLD4K2 XL
Knuckleboom Loader
2484D579D559D2384D
Rotary Drill
MD6310MD6200MD6250MD6380
Asphalt Paver
AP655AP600AP555FAP500FAP655FAP655F LAP600F
Marine Engine
3516C3516E3512C3512E
Excavator
323F SA320D3 GC320D3312F GC323F323F OEM320 GC323F LN320314F CR313F GC313F LGC315F LCR
Vibratory Compactor
CS-44BCS-56BCS-68BCS-34CS-54BCS-66BCS-78BCS-64BCS-76BCP-54BCS-74BCS44BCP-56BCP-68BCP-44BCP-74BCP-34CP44B
Mobile Hyd Power Unit
323F OEM
Multi Terrain Loader
297D2 XHP297D2
Compact Track Loader
299D3 XE299D3299D2299D2 XHP
Generator Set
C4.4
Engine
3512C3516E
Soil Compactor
CP11CP12CP14CP16CS11CS12CS14CS16CS19CP5CS5
Ejector Truck
740
Backhoe Loader
427F2420F2428F2428432F2430F2434432444F2444440450434F2
Cold Planer
PM820PM825PM822PM620PM622
Wheel Loader
926924930938930K930M908907906924K938K938M926M
Compact Wheel Loader
920K906H2907H2914906910K910M930938920926906H914K914M908M908H2906M918M907H907M908H
Telehandler
TH3510DTH314DTL642TL642DTL642CTL1055CTL1055DTL943TH357DTH357TL1055TL943DTL943CTH408DTL1255TH408TH3510TH306DTH414CTL1255CTL1255DTH514DTH255CTH514CTH417DTH417C
Articulated Truck
730 EJECTOR740 GC725745730735
Rotary/Track Drills
MD6640
Skid Steer Loader
272D3 XE272D3272D2272D2 XHP
Wheeled Excavator
M313-07M315D2M314MH3026M315MH3024M322M320M315GCM318M319M316M317M314-07M317D2M320D2
Industrial Engine
3512EC4.4
Compactor
CCS7CCS9
View More
Material Handler
MH3022MH3024
Warranty Information
Return Policy
Parts diagram for 217-5893
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 217-5893
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 217-5893

Description:
Cat connector sockets are used in electrical connectors. A Cat terminal pin is inserted into the Cat terminal socket, on a mating connector, to make electrical connections. Cat socket connectors provide a reliable wire to wire or wire to device interface.

Attributes:
• Crimp type socket connector
• Integrated latch
• Tin plated brass
• Wire Size AWG: 18-16
• Current Rating: 10 Amps
• Height: 4.7 mm (0.18 in)
• Length: 16.5 mm (0.65 in)
• Width: 4.8 mm (0.19 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 217-5893

Units of Measure

USMetric
Width (mm): 4.8
Height (mm): 4.7
Length (in): 0.65
Material: Alloy Brass
Wire Gauge (AWG): 18-16
Width (in): 0.19
Length (mm): 16.5
Height (in): 0.18
View More
Compatible Models for part number 217-5893

MATERIAL HANDLER

MH3022 MH3024

TRACK-TYPE TRACTOR

D3K2 XL D6K2 XL D6K2 LGP D4 D4K2 LGP D5K2 LGP D6K2 D3K2 LGP D5K2 XL D4K2 XL

KNUCKLEBOOM LOADER

2484D 579D 559D 2384D

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

ASPHALT PAVER

AP655 AP600 AP555F AP500F AP655F AP655F L AP600F

MARINE ENGINE

3516C 3516E 3512C 3512E

EXCAVATOR

323F SA 320D3 GC 320D3 312F GC 323F 323F OEM 320 GC 323F LN 320 314F CR 313F GC 313F LGC 315F LCR

VIBRATORY COMPACTOR

CS-44B CS-56B CS-68B CS-34 CS-54B CS-66B CS-78B CS-64B CS-76B CP-54B CS-74B CS44B CP-56B CP-68B CP-44B CP-74B CP-34 CP44B

MOBILE HYD POWER UNIT

323F OEM

MULTI TERRAIN LOADER

297D2 XHP 297D2

COMPACT TRACK LOADER

299D3 XE 299D3 299D2 299D2 XHP

GENERATOR SET

C4.4

ENGINE

3512C 3516E

SOIL COMPACTOR

CP11 CP12 CP14 CP16 CS11 CS12 CS14 CS16 CS19 CP5 CS5

EJECTOR TRUCK

740

BACKHOE LOADER

427F2 420F2 428F2 428 432F2 430F2 434 432 444F2 444 440 450 434F2

COLD PLANER

PM820 PM825 PM822 PM620 PM622

WHEEL LOADER

926 924 930 938 930K 930M 908 907 906 924K 938K 938M 926M

COMPACT WHEEL LOADER

920K 906H2 907H2 914 906 910K 910M 930 938 920 926 906H 914K 914M 908M 908H2 906M 918M 907H 907M 908H

TELEHANDLER

TH3510D TH314D TL642 TL642D TL642C TL1055C TL1055D TL943 TH357D TH357 TL1055 TL943D TL943C TH408D TL1255 TH408 TH3510 TH306D TH414C TL1255C TL1255D TH514D TH255C TH514C TH417D TH417C

ARTICULATED TRUCK

730 EJECTOR 740 GC 725 745 730 735

ROTARY/TRACK DRILLS

MD6640

SKID STEER LOADER

272D3 XE 272D3 272D2 272D2 XHP

WHEELED EXCAVATOR

M313-07 M315D2 M314 MH3026 M315 MH3024 M322 M320 M315GC M318 M319 M316 M317 M314-07 M317D2 M320D2

INDUSTRIAL ENGINE

3512E C4.4

COMPACTOR

CCS7 CCS9

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert