Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Two-Piece Mounts are extremely versatile and are available in symmetrical (two mounts) and non-symmetrical (mount plus pad) designs. They are installed into a bore on a support plate, and are bolted through a center sleeve, which may be bonded or loose.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Two-Piece Mounts are finely tuned to the specific application through rubber composition and design geometry. The mounts are typically precompressed to offer long service life.
Applications: Two-piece Mounts are used in a wide variety of Cat system installations, including engines, transmissions, aftertreatment systems, electronics, cabs and HVAC systems, hydraulic components, and structures.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Two-Piece Mounts are extremely versatile and are available in symmetrical (two mounts) and non-symmetrical (mount plus pad) designs. They are installed into a bore on a support plate, and are bolted through a center sleeve, which may be bonded or loose.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Two-Piece Mounts are finely tuned to the specific application through rubber composition and design geometry. The mounts are typically precompressed to offer long service life.
Applications: Two-piece Mounts are used in a wide variety of Cat system installations, including engines, transmissions, aftertreatment systems, electronics, cabs and HVAC systems, hydraulic components, and structures.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Head Outside Diameter (mm): 47.8
Pilot Outside Diameter (mm): 31.2
Mount Height (in): 1.03
Inside Diameter (mm): 13.6
Head Outside Diameter (in): 1.88
Head Thickness (mm): 19.8
Head Thickness (in): 0.78
Pilot Outside Diameter (in): 1.23
Bonded Sleeve: No
Inside Diameter (in): 0.53
Mount Height (mm): 26.2
Standard Bolt Size (mm): M12
Mount Type: Two-Piece - Symmetric
Units of MeasureUSMetric
Head Outside Diameter (mm): 47.8
Pilot Outside Diameter (mm): 31.2
Mount Height (in): 1.03
View More
Време е за техническо
обслужване?
Ние ще улесним процеса
Предлагат се пълни комплекти за
поддръжка според типа на оборудването, включително 250, 500 и 1000-часови интервали.
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Two-Piece Mounts are extremely versatile and are available in symmetrical (two mounts) and non-symmetrical (mount plus pad) designs. They are installed into a bore on a support plate, and are bolted through a center sleeve, which may be bonded or loose.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Two-Piece Mounts are finely tuned to the specific application through rubber composition and design geometry. The mounts are typically precompressed to offer long service life.
Applications: Two-piece Mounts are used in a wide variety of Cat system installations, including engines, transmissions, aftertreatment systems, electronics, cabs and HVAC systems, hydraulic components, and structures.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 223-0189
Units of Measure
USMetric
Head Outside Diameter (mm): 47.8
Pilot Outside Diameter (mm): 31.2
Mount Height (in): 1.03
Inside Diameter (mm): 13.6
Head Outside Diameter (in): 1.88
Head Thickness (mm): 19.8
Head Thickness (in): 0.78
Pilot Outside Diameter (in): 1.23
Bonded Sleeve: No
Inside Diameter (in): 0.53
Mount Height (mm): 26.2
Standard Bolt Size (mm): M12
Mount Type: Two-Piece - Symmetric
View More
Време е за техническо
обслужване?
Ние ще улесним процеса
Предлагат се пълни комплекти за
поддръжка според типа на оборудването, включително 250, 500 и 1000-часови интервали.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.