NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineExhaust SystemIntake ComponentsIntake Manifolds223-1998: Intake Manifold
Home
EngineExhaust SystemIntake ComponentsIntake Manifolds
223-1998: Intake Manifold
223-1998: Intake Manifold

Cat® Aluminum Intake Manifold

Brand: Cat

Product Images
223-1998: Intake Manifold
223-1998: Intake Manifold
223-1998: Intake Manifold
223-1998: Intake Manifold
223-1998: Intake Manifold

Cat® Aluminum Intake Manifold

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Intake Manifold is mounted directly to the cylinder head and is sealed with a gasket to prevent air leaks. The manifold is typically connected to the engine's air filter and throttle body to distribute air evenly to each of the engine's cylinders, ensuring that the engine receives the proper amount of air for efficient and reliable operation.

Attributes:
• Withstands an air pressure of 315kPa along with a reliable seal
• Manufactured to precise specifications and are built for durability and reliability

Applications:
The Intake Manifold is used to improve throttle response, allowing the engine to respond more quickly and smoothly to changes in throttle position.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Intake Manifold is mounted directly to the cylinder head and is sealed with a gasket to prevent air leaks. The manifold is typically connected to the engine's air filter and throttle body to distribute air evenly to each of the engine's cylinders, ensuring that the engine receives the proper amount of air for efficient and reliable operation.

Attributes:
• Withstands an air pressure of 315kPa along with a reliable seal
• Manufactured to precise specifications and are built for durability and reliability

Applications:
The Intake Manifold is used to improve throttle response, allowing the engine to respond more quickly and smoothly to changes in throttle position.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 37.04
Height (in): Not specified
Height (mm): Not specified
Length (mm): 940.76
Material: Aluminum,Alloy Aluminum
Weight (kg): 6.5
Material Description: Aluminum
Weight (lb): 14.33
Width (in): 3.9
Width (mm): 99
Units of MeasureUSMetric
Length (in): 37.04
Height (in): Not specified
Height (mm): Not specified
View More

Este timpul pentru întreținere?

Facem totul mai ușor

Kituri complete de întreținere disponibile în funcție de tipul de echipament, inclusiv intervale de 250, 500 și 1.000 de ore.

Compatible Models
Compatible Models
Underground Art Truck
AD60AD55B
Generator
SR5SR4B
Generator Set
DE1400D1250C27DE1000SC32D1500C32 GEN SETDE1500DE1250SD1000DE1250C32 GENSETD800
Power Module
C32
Engine
C32B INDUSTRIALC32 INDUSTRIALC27 INDUSTRIALC32B
Petroleum Engine
C32
Wheel Dozer
854K844H
Petroleum Gen Set
C27C32
Wheel Loader
993K992K990K990H990
Hydraulic Shovel
6040 FS60406030
Track-Type Tractor
D10ND10RD10TD11RD11TD6T
Engine - Machine
C27
Gen Set Engine
DE1100DE800SPOWER SYS
Off-Highway Truck
D10R
Industrial Engine
C32
Quarry Truck
777E
Truck
775F773F777C777B777D777F
Tractor
776C
Excavator
M325C
Petroleum Package
TH48-E70CX35-P800
View More
Underground Art Truck
AD60AD55B
Warranty Information
Return Policy
Parts diagram for 223-1998
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert