Description: Press-in-Place seals are designed to maintain retention in the groove to improve assembly and prevent leakage and contamination. These are custom designs specific to the requirements of the application.
Attributes: Press-in-Place seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Cat® sealing systems use a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.
Applications: Press-in-Place seals are used in many static joints throughout Cat® engines and machines. These are especially designed for inverted or vertical assemblies.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Press-in-Place seals are designed to maintain retention in the groove to improve assembly and prevent leakage and contamination. These are custom designs specific to the requirements of the application.
Attributes: Press-in-Place seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Cat® sealing systems use a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.
Applications: Press-in-Place seals are used in many static joints throughout Cat® engines and machines. These are especially designed for inverted or vertical assemblies.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Height (mm): 5.7
Cross Section Height (in): 0.22
Cross Section Width (mm): 2.5
Cross Section Width (in): 0.1
Inside Diameter (mm): 129
Inside Diameter (in): 5.1
Material: HNBR,Nitrile / NBR / HNBR / XNBR Rubber
Material Description: HNBR rubber is capable of service temperatures of -40 to 115C and is resistant to fuel, oils, lubricants and offers good abrasion and cut resistance.
Overall Width (mm): 129
Seal/O-Ring Type: PIP
Overall Length (mm): 129
Units of MeasureUSMetric
Cross Section Height (mm): 5.7
Cross Section Height (in): 0.22
Cross Section Width (mm): 2.5
View More
Compatible Models
Compatible Models
Pumper
SPF743
Truck Engine
C-18C11C13C15
Power Module
TR43-C18L
Material Handler
MH3260
Motor Grader
14M
Oem Solutions
3412C
Hydraulic Shovel
601860156015 FS
Engine - Generator Set
3508B
Mobile Hyd Power Unit
TH43-C18
Petroleum Package
TH48-E80CX35-C18ICX31-C15ICX31-C18ICX31-C13I
Wheel Tractor
651E657E
Rotary Mixer
RM800
Reclaimer Mixer
RM800
Engine
C15C183512EC13B
Locomotive Engine
C18
Petroleum Engine
C15C13C182016C113512E
Ejector Truck
730
Cold Planer
PM620PM622PM820PM825PM822
Wheel Loader
980C980F
Combat Vehicle Engine
C13
Road Reclaimer
RM600RM800
Articulated Truck
725
Rotary/Track Drills
MD5150CMD5125
Industrial Engine
C18C11C13C15
Powertrain
TR43M44-C13BTR43E44-C13BL
View More
Pumper
SPF743
Warranty Information
Return Policy
Parts diagram for 223-3505
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 223-3505
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 223-3505
Description: Press-in-Place seals are designed to maintain retention in the groove to improve assembly and prevent leakage and contamination. These are custom designs specific to the requirements of the application.
Attributes: Press-in-Place seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Cat® sealing systems use a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.
Applications: Press-in-Place seals are used in many static joints throughout Cat® engines and machines. These are especially designed for inverted or vertical assemblies.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 223-3505
Units of Measure
USMetric
Cross Section Height (mm): 5.7
Cross Section Height (in): 0.22
Cross Section Width (mm): 2.5
Cross Section Width (in): 0.1
Inside Diameter (mm): 129
Inside Diameter (in): 5.1
Material: HNBR,Nitrile / NBR / HNBR / XNBR Rubber
Material Description: HNBR rubber is capable of service temperatures of -40 to 115C and is resistant to fuel, oils, lubricants and offers good abrasion and cut resistance.
Overall Width (mm): 129
Seal/O-Ring Type: PIP
Overall Length (mm): 129
View More
Compatible Models for part number 223-3505
PUMPER
SPF743
TRUCK ENGINE
C-18 C11 C13 C15
POWER MODULE
TR43-C18L
MATERIAL HANDLER
MH3260
MOTOR GRADER
14M
OEM SOLUTIONS
3412C
HYDRAULIC SHOVEL
6018 6015 6015 FS
ENGINE - GENERATOR SET
3508B
MOBILE HYD POWER UNIT
TH43-C18
PETROLEUM PACKAGE
TH48-E80 CX35-C18I CX31-C15I CX31-C18I CX31-C13I
WHEEL TRACTOR
651E 657E
ROTARY MIXER
RM800
RECLAIMER MIXER
RM800
ENGINE
C15 C18 3512E C13B
LOCOMOTIVE ENGINE
C18
PETROLEUM ENGINE
C15 C13 C18 2016 C11 3512E
EJECTOR TRUCK
730
COLD PLANER
PM620 PM622 PM820 PM825 PM822
WHEEL LOADER
980C 980F
COMBAT VEHICLE ENGINE
C13
ROAD RECLAIMER
RM600 RM800
ARTICULATED TRUCK
725
ROTARY/TRACK DRILLS
MD5150C MD5125
INDUSTRIAL ENGINE
C18 C11 C13 C15
POWERTRAIN
TR43M44-C13B TR43E44-C13BL
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.