NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals225-7000: Rubber Bulk Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals
225-7000: Rubber Bulk Seal
225-7000: Rubber Bulk Seal

Cat® Rubber Bulk Seal

Brand: Cat

Product Images
225-7000: Rubber Bulk Seal
225-7000: Rubber Bulk Seal
225-7000: Rubber Bulk Seal
225-7000: Rubber Bulk Seal
225-7000: Rubber Bulk Seal

Cat® Rubber Bulk Seal

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

Attributes:
Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

Protect your investment with Genuine Cat Seals.

Applications:
Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

Attributes:
Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

Protect your investment with Genuine Cat Seals.

Applications:
Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Bulk Unit of Measure: M
Material Description: EPDM provides excellent performance in Coolant/Urea applications, and also works well in Air. Do not use in Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel. It has good abrasion and cut resistance.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Material: EPDM - Ethylene Propylene Diene Modified
Design Type: Special Shape
Bulk Unit of Measure: M
Material Description: EPDM provides excellent performance in Coolant/Urea applications, and also works well in Air. Do not use in Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel. It has good abrasion and cut resistance.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
View More
Compatible Models
Compatible Models
Underground Art Truck
AD55BAD45BAD60AD45AD22AD55AD30AD63
Underground Articulated Truck
AD22
Load Haul Dump
R1700 XER3000HR1300R1600R2900R1700 IIR1700R2900GR1700GR1300G IIR1600GR1600HR2900 XER1300G
Load, Haul, Dump
R1700K
View More
Underground Art Truck
AD55BAD45BAD60AD45AD22AD55AD30AD63
Warranty Information
Return Policy
Parts diagram for 225-7000
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 225-7000
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 225-7000

Description:
Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

Attributes:
Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

Protect your investment with Genuine Cat Seals.

Applications:
Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 225-7000
Bulk Unit of Measure: M
Material Description: EPDM provides excellent performance in Coolant/Urea applications, and also works well in Air. Do not use in Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel. It has good abrasion and cut resistance.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Material: EPDM - Ethylene Propylene Diene Modified
Design Type: Special Shape
View More
Compatible Models for part number 225-7000

UNDERGROUND ART TRUCK

AD55B AD45B AD60 AD45 AD22 AD55 AD30 AD63

UNDERGROUND ARTICULATED TRUCK

AD22

LOAD HAUL DUMP

R1700 XE R3000H R1300 R1600 R2900 R1700 II R1700 R2900G R1700G R1300G II R1600G R1600H R2900 XE R1300G

LOAD, HAUL, DUMP

R1700K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert