NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits243-6717: Crankshaft Main Bearing Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
243-6717: Crankshaft Main Bearing Kit
243-6717: Crankshaft Main Bearing Kit

Crankshaft Bearing Kit

Brand: Cat

Product Images
243-6717: Crankshaft Main Bearing Kit
243-6717: Crankshaft Main Bearing Kit

Crankshaft Bearing Kit

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description: This kit contains standard main and thrust bearings. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description: This kit contains standard main and thrust bearings. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 185.42
Height (mm): 177.8
Length (in): 13.3
Length (mm): 337.82
Height (in): 7
Units of MeasureUSMetric
Width (mm): 185.42
Height (mm): 177.8
Length (in): 13.3
View More
Compatible Models
Compatible Models
Truck Engine
C-12C11C13
Generator Set
C13GENSETC13 XQ350C13
Wheel Tractor
627H623H621H
Power Module
OEM POWER
Shovel Logger
345C
Wheel Tractor-Scraper
627K623K LRC623K627623621632621K
Petroleum Engine
C13
Ejector Truck
730730C
Oem Solutions
3412C
Motor Grader
16M1414M16GC
Wheel Loader
980C980F972H966H
Track-Type Tractor
D8N
Articulated Truck
725730730C
Wheeled Excavator
W345C MH
Industrial Engine
C11C13
Excavator
345D L349D L349D2 L349D2352355345C L349E L345D L VG345C MH349D349E345C345D
Mobile Hyd Power Unit
349E345D345C349D L345C L
Petroleum Package
TH35-C13TTH35-E81CX31-C13I
View More
Truck Engine
C-12C11C13
Warranty Information
Return Policy
Parts included in this kit

No results available.

211-0588: 117mm OD Steel Backed Copper Lead Main Bearing
211-0588: 117mm OD Steel Backed Copper Lead Main BearingQuantity: 3
211-0587: 117mm Outer Diameter Main Bearing
211-0587: 117mm Outer Diameter Main BearingQuantity: 4
246-3144: 6.35mm Thick Crankshaft Thrust Plate
246-3144: 6.35mm Thick Crankshaft Thrust PlateQuantity: 2
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Description for part number 243-6717

Description: This kit contains standard main and thrust bearings. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 243-6717

Units of Measure

USMetric
Width (mm): 185.42
Height (mm): 177.8
Length (in): 13.3
Length (mm): 337.82
Height (in): 7
View More
Compatible Models for part number 243-6717

TRUCK ENGINE

C-12 C11 C13

GENERATOR SET

C13GENSET C13 XQ350 C13

WHEEL TRACTOR

627H 623H 621H

POWER MODULE

OEM POWER

SHOVEL LOGGER

345C

WHEEL TRACTOR-SCRAPER

627K 623K LRC 623K 627 623 621 632 621K

PETROLEUM ENGINE

C13

EJECTOR TRUCK

730 730C

OEM SOLUTIONS

3412C

MOTOR GRADER

16M 14 14M 16GC

WHEEL LOADER

980C 980F 972H 966H

TRACK-TYPE TRACTOR

D8N

ARTICULATED TRUCK

725 730 730C

WHEELED EXCAVATOR

W345C MH

INDUSTRIAL ENGINE

C11 C13

EXCAVATOR

345D L 349D L 349D2 L 349D2 352 355 345C L 349E L 345D L VG 345C MH 349D 349E 345C 345D

MOBILE HYD POWER UNIT

349E 345D 345C 349D L 345C L

PETROLEUM PACKAGE

TH35-C13T TH35-E81 CX31-C13I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert