NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings276-2331: Film-Instruction
Home
Hardware, Seals, & ConsumablesInformation, Messages, & Markings
276-2331: Film-Instruction
276-2331: Film-Instruction

Cat® Instruction Film (Alternate Exit)

Brand: Cat

Product Images
276-2331: Film-Instruction
276-2331: Film-Instruction
276-2331: Film-Instruction
276-2331: Film-Instruction
276-2331: Film-Instruction

Cat® Instruction Film (Alternate Exit)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Instruction film used to indicate alternate exit from the operator compartment.

Attributes:
• Color: Clear background and black and green symbols
• Symbol: Break Window; Emergency Exit (Left Hand) [ISO E001]
• Film Size: 100 x 40 mm (3.94 x 1.57 in)

Application:
Locate on cab rear window. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Instruction film used to indicate alternate exit from the operator compartment.

Attributes:
• Color: Clear background and black and green symbols
• Symbol: Break Window; Emergency Exit (Left Hand) [ISO E001]
• Film Size: 100 x 40 mm (3.94 x 1.57 in)

Application:
Locate on cab rear window. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Information Film
Film Color: Clear
Letter Color: Black/Green
Length (mm): 100
Width (mm): 40
Length (in): 3.94
Width (in): 1.57
Material: Polyurethane, Polyvinyl or Polyester Plastic,PVC, Polyethylene Terephthalate Plastic
Units of MeasureUSMetric
Type: Information Film
Film Color: Clear
Letter Color: Black/Green
View More
Compatible Models
Compatible Models
Articulated Truck
725C730 EJECTOR730C2740C740 GC730C745C725725C2735C745730735
Wheeled Excavator
M322D MHM322D2MH3026MH3024M322FM322DM318DM318FM315DM320FM316FM316DM320D2M324D2 MHM313DM322D2 MHM318D MHM314FM330D
Hex Based Spl Solution
330F OEM352F OEM320E
Expanded Mining Products
LD350
Ejector Truck
740730C2 EJ730C
Excavator
336E LN318E L352F316F L340F336E LH349F LXEM315F312E323F SA312F340F L LRE336E324E336F336F LN XE320E LRR325F LCRM317F323F LNM325D MH324E L335F336F L323F336F XE318F L312E LM318F349E L336E LNH329E L318F313F L340F L UHD349E L VG324E LN330F L329E352F XE VG314F CR320E L349F L336F LNXE329F L335F LCR320E316F314E LCR323E L352F-VG336F LN329E LN326F L323E SA320E LN323F OEM320F L330F336F L XE316E L315F LCR323E LN314E CR326F323F LM325D L MH330F LN313F336E L326F LN349E336E H349F320E RR325F
Material Handler
M325D MHMH3022MH3024M325D L MH
Motor Grader
160M14M
Mobile Hyd Power Unit
336FMHPU329E349E330FMHPU336F336E352FMHPU323F OEM
Wheel Loader
972H950GC962H986H950H950 GC966H
Hydraulic Shovel
60606020B6015B60206015
View More
Articulated Truck
725C730 EJECTOR730C2740C740 GC730C745C725725C2735C745730735
Warranty Information
Return Policy
Parts diagram for 276-2331
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
276-2331276-2331
307-0047307-0047
4I-84724I-8472
View All Parts
Frequently bought together
276-2331
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
307-0047
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4I-8472
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
267-4495
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
228-9253
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
224-7717
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 276-2331
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 276-2331

Description:
Instruction film used to indicate alternate exit from the operator compartment.

Attributes:
• Color: Clear background and black and green symbols
• Symbol: Break Window; Emergency Exit (Left Hand) [ISO E001]
• Film Size: 100 x 40 mm (3.94 x 1.57 in)

Application:
Locate on cab rear window. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 276-2331

Units of Measure

USMetric
Type: Information Film
Film Color: Clear
Letter Color: Black/Green
Length (mm): 100
Width (mm): 40
Length (in): 3.94
Width (in): 1.57
Material: Polyurethane, Polyvinyl or Polyester Plastic,PVC, Polyethylene Terephthalate Plastic
View More
Compatible Models for part number 276-2331

ARTICULATED TRUCK

725C 730 EJECTOR 730C2 740C 740 GC 730C 745C 725 725C2 735C 745 730 735

WHEELED EXCAVATOR

M322D MH M322D2 MH3026 MH3024 M322F M322D M318D M318F M315D M320F M316F M316D M320D2 M324D2 MH M313D M322D2 MH M318D MH M314F M330D

HEX BASED SPL SOLUTION

330F OEM 352F OEM 320E

EXPANDED MINING PRODUCTS

LD350

EJECTOR TRUCK

740 730C2 EJ 730C

EXCAVATOR

336E LN 318E L 352F 316F L 340F 336E LH 349F LXE M315F 312E 323F SA 312F 340F L LRE 336E 324E 336F 336F LN XE 320E LRR 325F LCR M317F 323F LN M325D MH 324E L 335F 336F L 323F 336F XE 318F L 312E L M318F 349E L 336E LNH 329E L 318F 313F L 340F L UHD 349E L VG 324E LN 330F L 329E 352F XE VG 314F CR 320E L 349F L 336F LNXE 329F L 335F LCR 320E 316F 314E LCR 323E L 352F-VG 336F LN 329E LN 326F L 323E SA 320E LN 323F OEM 320F L 330F 336F L XE 316E L 315F LCR 323E LN 314E CR 326F 323F L M325D L MH 330F LN 313F 336E L 326F LN 349E 336E H 349F 320E RR 325F

MATERIAL HANDLER

M325D MH MH3022 MH3024 M325D L MH

MOTOR GRADER

160M 14M

MOBILE HYD POWER UNIT

336FMHPU 329E 349E 330FMHPU 336F 336E 352FMHPU 323F OEM

WHEEL LOADER

972H 950GC 962H 986H 950H 950 GC 966H

HYDRAULIC SHOVEL

6060 6020B 6015B 6020 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert