Description: Excavator/Backhoe operator control instruction film.
Attributes: • Symbol: Excavator/Backhoe Arm, Bucket and Boom control functions; Horn [ISO 0244]; Engine – Start [ISO 1387] • Film Size: 160 x 100 mm (6.30 x 3.94 in) • Pressure sensitive adhesive backed vinyl
Application: Locate on the operator control panel. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Toluene, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Excavator/Backhoe operator control instruction film.
Attributes: • Symbol: Excavator/Backhoe Arm, Bucket and Boom control functions; Horn [ISO 0244]; Engine – Start [ISO 1387] • Film Size: 160 x 100 mm (6.30 x 3.94 in) • Pressure sensitive adhesive backed vinyl
Application: Locate on the operator control panel. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Toluene, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
330D L329D L336FMHPU340D2 L336D L349E L HVG336D352FMHPU323F OEM390F330D2345D345C349D L336E HVG330C330FMHPU385C L349D2323D L345C L
Hydraulic Shovel
6015B
View More
Generator Set
350835123512B
Warranty Information
Return Policy
Parts diagram for 4I-8472
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4I-8472
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4I-8472
Description: Excavator/Backhoe operator control instruction film.
Attributes: • Symbol: Excavator/Backhoe Arm, Bucket and Boom control functions; Horn [ISO 0244]; Engine – Start [ISO 1387] • Film Size: 160 x 100 mm (6.30 x 3.94 in) • Pressure sensitive adhesive backed vinyl
Application: Locate on the operator control panel. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Toluene, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4I-8472
Units of Measure
USMetric
Type: Information Film
Length (mm): 160
Width (mm): 100
Length (in): 6.30
Width (in): 3.94
Material: PVC Plastic
View More
Compatible Models for part number 4I-8472
GENERATOR SET
3508 3512 3512B
MINI HYD EXCAVATOR
307D 307C 307B 308D 308C 307-A
MINING EXCAVATOR
5110B
HEX BASED SPL SOLUTION
352F OEM 320E 330F OEM
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C
EXCAVATOR
336E LN 311D LRR 316F L 320C L 330 L 345B II 349F LXE 349D L 320-A L 325D FM LL 325-A FM L 325B L 312E 323F SA 320-A S 320D LN 320-A N 312B 336D 312C 324D 312D 336F 320D3 GC 375-A L 315D L 325-A 320D2 320D3 336D2 L 314D CR 326D L 340D2 L 335F 323F 374F L 311B 313D2 GC 311C 323D 390D 318B N 390F 320D L 325 LN 312-A 349E L 330D2 320D FM RR 350-A 325C L 322B 322C 390D L 336D LN 319D LN 325C FM 323D LN 340F L UHD 385C FS 349E L VG 324E LN 352F XE VG 330B L 321C 330D FM 345B 345C 321B 345D 312B L 320E L 307 320D2 GC 311-A 325D FM 349F L 385C L 320D2 FM 325D L 330-A L 316F 320D GC 326D2 349D2 319D L 330 LN 352F-VG 315-A L 323D2 L 558 325 L 320D LRR 315B 315C 330C L 326F L 336D L 374D L 323F OEM 336D2 318D L 320F L 312D2 L 336F L XE 312C L 313D2-GC 313D2 323E LN 320B LU 350-A L 314E CR 320D FM 320B LL 330C FM 314C 326F 313D2 LGP 322-A 538 325B 349D 307-A 330F LN 324D L 350 L 330D L 313F 322-A L 336E L 313B 325C 325D 313D 325F 312D2 312D2 GC 318E L 352F 312D L 340F 322B L 345B L 330-A L 325-A LN 328D LCR 329D LN 314D LCR 329D L 317-A 324D FM 340F L LRE 349D2 L 336F LN XE 320E LRR 325F LCR 323F LN 330D LN 318D2 L 320C FM 324E L 336F L 568 FM LL 318F L 374F 312E L 345C L 318C 325-A L 329E L 318F 318B 323D SA 320D RR 345D L VG 323D3 320-A 336D2 GC 340D L 323D L 313F L 322 L 330D2 L 311F LRR 323D2 329D 330F L 317-A N 326D2 L 385B 385C 330-A 318D2 317 N 345D L 320N 336F LNXE 329F L 335F LCR 313F GC 315-A 320B 320C 320D 320E 314E LCR 315B L 365C L 323E L 313F LGC 336F LN 329E LN 321D LCR 320B FM LL 323E SA 320E LN 375-A 330-A LN 320B N 330F 320B L 316E L 315F LCR 329D2 L 322C FM 315B FM L 330B 330C 330D 320D2 L 324D LN 390F L 329D2 323F L 320 L 365B L 365C 326F LN 320B U 365B
VIBRATORY COMPACTOR
CB-536D
MOBILE HYD POWER UNIT
330D L 329D L 336FMHPU 340D2 L 336D L 349E L HVG 336D 352FMHPU 323F OEM 390F 330D2 345D 345C 349D L 336E HVG 330C 330FMHPU 385C L 349D2 323D L 345C L
HYDRAULIC SHOVEL
6015B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.