NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2H-3933: 66.04mm Inner Diameter O-Ring Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
2H-3933: 66.04mm Inner Diameter O-Ring Seal
2H-3933: 66.04mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
2H-3933: 66.04mm Inner Diameter O-Ring Seal
2H-3933: 66.04mm Inner Diameter O-Ring Seal
2H-3933: 66.04mm Inner Diameter O-Ring Seal
2H-3933: 66.04mm Inner Diameter O-Ring Seal
2H-3933: 66.04mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 66.04
Inside Diameter (in): 2.6
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 334
Units of MeasureUSMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 66.04
View More
Compatible Models
Compatible Models
Underground Art Truck
AE40AD45BAD60AD55AD55BAD63AD30AE40 IIAD45AD40
Generator
SR4
Truck Engine
1673C16933306
Power Module
TR43-C18LXQG400TR43TR43-E44
Load Haul Dump
R3000HR2900GR2900 XER1700 XER1700R2900
Load, Haul, Dump
R1700K
Oem Solutions
3412C
Motor Grader
18M3161201812F16M16M3140B14016GC14E
Wheel Skidder
518C
Track-Type Tractor
D8H
Asphalt Paver
BG-2455CAP-800AP-1055BBG-240CAP-900BAP-1000AP-1000BBG-225CAP-1050BAP-650BAP-800CAP-800BBG-230AP-1050BG-260CAP-1200BG-245CAP-200B
Marine Engine
D334D379AD379BD364D398AD398BD343
Engine - Generator Set
3508B
Compact Track Loader
249D249D3239D239D3299D3
Generator Set
CG137-12G3412CCG137-08G3306G3412
Engine
G3412G3408G3412C
Cold Planer
PM-465PR-105PM-565PM-565B
Wheel Dozer
834834G834H834B834K
Landfill Compactor
836836H836G836K
Wheel Loader
988 XE988F II986980988GC986H988986K994990988K XE988G988H988F988K990 II994F994D994H950
Gen Set Engine
POWER SYSG3412C
Articulated Truck
D550BD250E
Skid Steer Loader
226D249D3226D3232D232D3
Industrial Engine
C9.3BD343D398BD398D379D379B
Truck
769773769B
Wheel Scraper
613613B
Powertrain
TR43M44-C13BTR43E44-C13BL
Gas Engine
CG137-08CG137-12G3306G3412G3408CG3408
Bulldozer
834U834S
View More
Underground Art Truck
AE40AD45BAD60AD55AD55BAD63AD30AE40 IIAD45AD40
Warranty Information
Return Policy
Parts diagram for 2H-3933
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
2H-39332H-3933
3J-19073J-1907
3K-03603K-0360
View All Parts
Frequently bought together
2H-3933
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
133-4292
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3D-2824
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2K-4472
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2H-3933
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2H-3933

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2H-3933

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 66.04
Inside Diameter (in): 2.6
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 334
View More
Compatible Models for part number 2H-3933

UNDERGROUND ART TRUCK

AE40 AD45B AD60 AD55 AD55B AD63 AD30 AE40 II AD45 AD40

GENERATOR

SR4

TRUCK ENGINE

1673C 1693 3306

POWER MODULE

TR43-C18L XQG400 TR43 TR43-E44

LOAD HAUL DUMP

R3000H R2900G R2900 XE R1700 XE R1700 R2900

LOAD, HAUL, DUMP

R1700K

OEM SOLUTIONS

3412C

MOTOR GRADER

18M3 16 120 18 12F 16M 16M3 140B 140 16GC 14E

WHEEL SKIDDER

518C

TRACK-TYPE TRACTOR

D8H

ASPHALT PAVER

BG-2455C AP-800 AP-1055B BG-240C AP-900B AP-1000 AP-1000B BG-225C AP-1050B AP-650B AP-800C AP-800B BG-230 AP-1050 BG-260C AP-1200 BG-245C AP-200B

MARINE ENGINE

D334 D379A D379B D364 D398A D398B D343

ENGINE - GENERATOR SET

3508B

COMPACT TRACK LOADER

249D 249D3 239D 239D3 299D3

GENERATOR SET

CG137-12 G3412C CG137-08 G3306 G3412

ENGINE

G3412 G3408 G3412C

COLD PLANER

PM-465 PR-105 PM-565 PM-565B

WHEEL DOZER

834 834G 834H 834B 834K

LANDFILL COMPACTOR

836 836H 836G 836K

WHEEL LOADER

988 XE 988F II 986 980 988GC 986H 988 986K 994 990 988K XE 988G 988H 988F 988K 990 II 994F 994D 994H 950

GEN SET ENGINE

POWER SYS G3412C

ARTICULATED TRUCK

D550B D250E

SKID STEER LOADER

226D 249D3 226D3 232D 232D3

INDUSTRIAL ENGINE

C9.3B D343 D398B D398 D379 D379B

TRUCK

769 773 769B

WHEEL SCRAPER

613 613B

POWERTRAIN

TR43M44-C13B TR43E44-C13BL

GAS ENGINE

CG137-08 CG137-12 G3306 G3412 G3408C G3408

BULLDOZER

834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert